SLVS514P April 2004 – August 2024 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
POWER SWITCH | ||||||||
rDS(on) | Static drain-source on-state resistance, 5-V operation and 3.3-V operation | VI(IN) = 5 V or 3.3 V, IO = 0.5
A, -40°C ≤ TJ ≤ 125°C |
D and DGN packages | 70 | 135 | mΩ | ||
DBV package only | 95 | 140 | ||||||
Static drain-source on-state resistance, 2.7-V operation | VI(IN) = 2.7 V, IO = 0.5 A, –40°C ≤ TJ ≤ 125°C |
D and DGN packages | 75 | 150 | mΩ | |||
Static drain-source on-state resistance, 5-V operation | VI(IN) = 5 V, IO = 1 A, OUT1 and OUT2 connected, 0°C ≤ TJ ≤ 70°C |
DGN package, TPS2042B/52B | 49 | mΩ | ||||
tr | Rise time, output | VI(IN) = 5.5 V | CL = 1 μF, RL = 10 Ω |
TJ = 25°C | 0.6 | 1.5 | ms | |
VI(IN) = 2.7 V | 0.4 | 1 | ||||||
tf | Fall time, output | VI(IN) = 5.5 V | 0.05 | 0.5 | ||||
VI(IN) = 2.7 V | 0.05 | 0.5 | ||||||
ENABLE INPUT EN AND ENx | ||||||||
VIH | High-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 2 | V | ||||
VIL | Low-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 0.8 | |||||
II | Input current | VI( ENx) = 0 V or 5.5 V | –0.5 | 0.5 | μA | |||
ton | Turnon time | CL = 100 μF, RL = 10 Ω | 3 | ms | ||||
toff | Turnoff time | CL = 100 μF, RL = 10 Ω | 10 | |||||
CURRENT LIMIT | ||||||||
IOS | Short-circuit output current | VI(IN) = 5 V, OUT connected to GND, device enabled into short-circuit |
TJ = 25°C | 0.75 | 1 | 1.25 | A | |
–40°C ≤ TJ ≤ 125°C | 0.7 | 1 | 1.3 | |||||
VI(IN) = 5 V, OUT1 and OUT2 connected to GND, device enabled into short-circuit, measure at IN |
0°C ≤ TJ ≤ 70°C TPS2042B/52B |
1.5 | ||||||
IOC(2) | Overcurrent trip threshold | VIN = 5 V, 100 A/s | TPS2042B TPS2052B (DRB package only) |
IOS | 1.55 | 2 | A | |
SUPPLY CURRENT (TPS2041B, TPS2051B) | ||||||||
Supply current, low-level output | No load on OUT, VI( ENx)
= 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 1 | μA | |||
-40°°C ≤ TJ ≤ 125°C | 0.5 | 5 | ||||||
Supply current, high-level output | No load on OUT, VI( ENx) = 0
V, or VI(ENx) = 5.5 V |
TJ = 25°C | 75 | 95 | μA | |||
–40°C ≤ TJ ≤ 125°C | 75 | 95 | ||||||
Leakage current | OUT connected to ground, VI( ENx) =
5.5 V, or VI(ENx) = 0 V |
–40°C ≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground | TJ = 25°C | 0 | μA | ||||
SUPPLY CURRENT (TPS2042B, TPS2052B) | ||||||||
Supply current, low-level output | No load on OUT, VI( ENx) = 5.5 V | TJ = 25°C | 0.5 | 1 | μA | |||
–40°C ≤ TJ ≤ 125°C | 0.5 | 5 | ||||||
Supply current, high-level output | No load on OUT, VI( ENx) = 0 V | TPS20x2B (DRB package only) |
TJ = 25°C | 50 | 70 | μA | ||
–40°C ≤ TJ ≤ 125°C | 50 | 90 | ||||||
TPS20x2B (D and DGN packages) |
TJ = 25°C | 95 | 120 | uA | ||||
–40°C ≤ TJ ≤ 125°C | 95 | 120 | ||||||
Leakage current | OUT connected to ground, VI( ENx) = 5.5 V | –40°C ≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground | TJ = 25°C | 0.2 | μA | ||||
SUPPLY CURRENT (TPS2043B, TPS2053B) | ||||||||
Supply current, low-level output | No load on OUT, VI(ENx) = 0 V | TJ = 25°C | 0.5 | 2 | μA | |||
–40°C ≤ TJ ≤ 125°C | 0.5 | 10 | ||||||
Supply current, high-level output | No load on OUT, VI(ENx) = 5.5 V | TJ = 25°C | 65 | 90 | μA | |||
–40°C ≤ TJ ≤ 125°C | 65 | 110 | ||||||
Leakage current | OUT connected to ground, VI(ENx) = 0 V | –40°C≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, INx = ground | TJ = 25°C | 0.2 | μA | ||||
SUPPLY CURRENT (TPS2044B, TPS2054B) | ||||||||
Supply current, low-level output | No load on OUT, VI( ENx)
= 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 2 | μA | |||
–40°C ≤ TJ ≤ 125°C | 0.5 | 10 | ||||||
Supply current, high-level output | No load on OUT, VI( ENx)
= 0 V, or VI(ENx) = 5.5 V |
TJ = 25°C | 75 | 110 | μA | |||
–40°C ≤ TJ ≤ 125°C | 75 | 140 | ||||||
Leakage current | OUT connected to ground, VI( ENx) =
5.5 V, or VI(ENx) = 0 V |
–40°C≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, INx = ground | TJ = 25°C | 0.2 | μA | ||||
UNDERVOLTAGE LOCKOUT (TPS20x3BD, TPS20x4BD, & TPS20x2BDRB) | ||||||||
Low-level input voltage, IN, INx | 2 | 2.5 | V | |||||
Hysteresis, IN, INx | TJ = 25°C | 75 | mV | |||||
UNDERVOLTAGE LOCKOUT (TPS20x1B & TPS20x2B; D/DBV/DGN packages) | ||||||||
Low-level input voltage, IN, INx | 2 | 2.6 | V | |||||
Hysteresis, IN, INx | TJ = 25°C | 75 | mV | |||||
OVERCURRENT OC and OCx | ||||||||
Output low voltage, VOL(/OCx) | IO( OCx) = 5 mA | 0.4 | V | |||||
Off-state current | VO( OCx) = 5 V or 3.3 V | 1 | μA | |||||
OC deglitch | OCx assertion or deassertion | 4 | 8 | 15 | ms | |||
THERMAL SHUTDOWN(3) | ||||||||
Thermal shutdown threshold | 135 | °C | ||||||
Recovery from thermal shutdown | 125 | °C | ||||||
Hysteresis | 10 | °C |