SLVS798G January   2008  – June 2024 TPS2062A , TPS2066A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. Parameter Measurement Information
    1.     13
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Overcurrent
      1. 7.3.1 Overcurrent Conditions (TPS2062ADRB, TPS2066ADRB, and TPS2066AD)
      2. 7.3.2 Overcurrent Conditions (TPS2062AD)
    4. 7.4 OCx Response
    5. 7.5 Undervoltage Lockout (UVLO)
    6. 7.6 Enable ( ENx or ENx)
    7. 7.7 Thermal Sense
  9. Application Information
    1. 8.1 Power-Supply Considerations
    2. 8.2 Input and Output Capacitance
    3. 8.3 Power Dissipation and Junction Temperature
    4. 8.4 Universal Serial Bus (USB) Applications
    5. 8.5 Self-powered and Bus-Powered Hubs
    6. 8.6 Low-Power Bus-Powered And High-Power Bus-Powered Functions
    7. 8.7 USB Power-Distribution Requirements
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS206xA power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. The TPS206xA family is pin-for-pin compatible with the TPS206x family with a tighter overcurrent tolerance. This family of devices incorporates two 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

Each device limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. Individual channels indicate the presence of an overcurrent condition by asserting its corresponding OCx output (active low). Thermal protection circuitry disables the device during overcurrent or short-circuit events to prevent permanent damage. The device recovers from thermal shutdown automatically once the device has cooled sufficiently. The device provides undervoltage lockout to disable the device until the input voltage rises above 2.0V. The TPS206xA is designed to current limit at 1.6A typically per channel.

TPS2062A TPS2066A