TPS2062A

ACTIVE

2-ch, 1A loading, 1.6A ILIMIT, 2.7-5.5V, 70mΩ USB power switch, active-low

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2062C-2 ACTIVE 2-ch, 1A loading, 4.5-5.5V, 70mΩ USB power switch, active-low, reverse blocking Same function, same pinout but different parameters to the compared device.

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.6 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 2 Current limit accuracy at 1 A 0.25 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.6 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 2 Current limit accuracy at 1 A 0.25 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • 70mΩ High-Side MOSFET
  • 1A Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current-Limit (1.2A min, 2A max)
  • Operating Range: 2.7V to 5.5V
  • 0.6ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report ( OCx)
  • No OCx Glitch During Power Up
  • 1µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Ambient Temperature Range: –40°C to 85°C
  • Built-in Soft-Start
  • UL Listed -- File No. E169910, Both Single and Ganged Channel Configuration
  • 70mΩ High-Side MOSFET
  • 1A Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current-Limit (1.2A min, 2A max)
  • Operating Range: 2.7V to 5.5V
  • 0.6ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report ( OCx)
  • No OCx Glitch During Power Up
  • 1µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Ambient Temperature Range: –40°C to 85°C
  • Built-in Soft-Start
  • UL Listed -- File No. E169910, Both Single and Ganged Channel Configuration

The TPS206xA power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. The TPS206xA family is pin-for-pin compatible with the TPS206x family with a tighter overcurrent tolerance. This family of devices incorporates two 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

Each device limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. Individual channels indicate the presence of an overcurrent condition by asserting its corresponding OCx output (active low). Thermal protection circuitry disables the device during overcurrent or short-circuit events to prevent permanent damage. The device recovers from thermal shutdown automatically once the device has cooled sufficiently. The device provides undervoltage lockout to disable the device until the input voltage rises above 2.0V. The TPS206xA is designed to current limit at 1.6A typically per channel.

The TPS206xA power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. The TPS206xA family is pin-for-pin compatible with the TPS206x family with a tighter overcurrent tolerance. This family of devices incorporates two 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

Each device limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. Individual channels indicate the presence of an overcurrent condition by asserting its corresponding OCx output (active low). Thermal protection circuitry disables the device during overcurrent or short-circuit events to prevent permanent damage. The device recovers from thermal shutdown automatically once the device has cooled sufficiently. The device provides undervoltage lockout to disable the device until the input voltage rises above 2.0V. The TPS206xA is designed to current limit at 1.6A typically per channel.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2062C ACTIVE 2-ch, 1A loading, 4.5-5.5V, 70mΩ USB power switch, active-low, output discharge, reverse blocking This product offers same functionality, pinout with output discharge, reverse blocking and lower 1 ku price.
Similar functionality to the compared device
TPS2061C ACTIVE 1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking This product offers similar functionality with single-channel 1-A loading.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS206xA Two Channel, Current-Limited, Power-Distribution Switches datasheet (Rev. G) PDF | HTML 26 Jun 2024
Certificate US-39958-UL Certificate of Compliance IEC 62368-1 27 Jun 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos