SLVSCH2 July 2014 TPS2105-EP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Active-high enable for IN1-OUT switch |
GND | 2 | I | Ground |
IN1(1) | 5 | I | Main input voltage, NMOS drain (250 mΩ), requires 0.22-µF bypass |
IN2(1) | 3 | I | Auxiliary input voltage, PMOS drain (1.3 Ω), requires 0.22-µF bypass |
OUT | 4 | O | Power switch output |
TPS2105 | |||
---|---|---|---|
VIN1 | VIN2 | EN | OUT |
0 V | 0 V | XX(1) | GND |
0 V | 5 V | h | GND |
5 V | 0 V | h | VIN1 |
5 V | 5 V | h | VIN1 |
0 V | 5 V | l | VIN2 |
5 V | 0 V | l | VIN2 |
5 V | 5 V | l | VIN2 |