The supply undervoltage and overvoltage
thresholds are set using the resistors R1, R2 and R3. Use
Equation 7 and
Equation 8 to calculate these values:
Equation 7.
Equation 8.
Where V
UVLO(R) is the UVLO rising threshold
and V
OV(R) is the OVLO rising threshold. Because R1, R2 and R3 leak the
current from input supply V
IN, these resistors must be selected based on the
acceptable leakage current from input power supply V
IN. The current drawn by
R1, R2 and R3 from the power supply is IR123 = V
IN / (R1 + R2 + R3). However,
leakage currents due to external active components connected to the resistor string can
add error to these calculations. So, the resistor string current, IR123 must be chosen
to be 20 times greater than the leakage current expected on the EN/UVLO and OVLO pins.
From the device electrical
specifications, both the EN/UVLO and OVLO leakage currents are 0.1 μA (maximum),
VOV(R) = 1.2 V and VUVLO(R) = 1.2 V. From design
requirements, VIN(OV) = 13.2 V and VIN(UV) = 10.8 V. To solve
the equation, first choose the value of R1 = 470 kΩ and use the above equations to
solve for R2 = 10.7 kΩ and R3 = 48 kΩ.
Using the closest standard 1%
resistor values, we get R1 = 470 kΩ, R2 = 11 kΩ, and R3 = 47 kΩ.