Home Power management Power switches Load switches

TPS22811

ACTIVE

2.7-V to 16-V, 10-A, 6-mΩ load switch with fast overvoltage protection and current monitoring

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 16 Imax (A) 10 Ron (typ) (mΩ) 6 Shutdown current (ISD) (typ) (µA) 5 Quiescent current (Iq) (typ) (µA) 430 Soft start Adjustable Rise Time Features Analog current monitor, Power good signal, Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Current monitoring, Inrush current control, Power good signal, Thermal shutdown
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 16 Imax (A) 10 Ron (typ) (mΩ) 6 Shutdown current (ISD) (typ) (µA) 5 Quiescent current (Iq) (typ) (µA) 430 Soft start Adjustable Rise Time Features Analog current monitor, Power good signal, Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches Function Current monitoring, Inrush current control, Power good signal, Thermal shutdown
VQFN-HR (RPW) 10 4 mm² 2 x 2
  • Wide operating input voltage range: 2.7 V to 16 V
    • 20-V absolute maximum
  • Integrated FET with low on-resistance: RON = 6 mΩ (typ.)
  • Adjustable output slew rate control (dVdt)
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Active low enable input with adjustable undervoltage lockout threshold (OVLO)
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1.2-µs (typ.) response time
  • Analog load current monitor output (IMON)
      • ±9 % accuracy for IOUT > 3 A
  • Fast-trip response for short-circuit protection in steady-state
    • 640-ns (typ.) response time
    • Fixed threshold
  • Overtemperature protection
  • Power-good (PG) indication with adjustable threshold (PGTH)

  • Quick Output Discharge
  • Small footprint: QFN 2 mm × 2 mm, 0.45-mm pitch
  • Wide operating input voltage range: 2.7 V to 16 V
    • 20-V absolute maximum
  • Integrated FET with low on-resistance: RON = 6 mΩ (typ.)
  • Adjustable output slew rate control (dVdt)
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Active low enable input with adjustable undervoltage lockout threshold (OVLO)
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1.2-µs (typ.) response time
  • Analog load current monitor output (IMON)
      • ±9 % accuracy for IOUT > 3 A
  • Fast-trip response for short-circuit protection in steady-state
    • 640-ns (typ.) response time
    • Fixed threshold
  • Overtemperature protection
  • Power-good (PG) indication with adjustable threshold (PGTH)

  • Quick Output Discharge
  • Small footprint: QFN 2 mm × 2 mm, 0.45-mm pitch

The TPS22811x is a highly-integrated, power-distribution solution in a small package. The device allows control and monitoring of power supply rails using minimum number of external components.

Output slew rate and inrush current can be adjusted using one external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The device integrates a fast-trip response to provide protection against severe faults at the output during steady-state.

The devices provide an accurate analog sense of the output load current as well as a digital power-good indication to help with system monitoring and diagnostics.

The devices are available in a 2-mm × 2-mm, 10-pin HotRod™ QFN package for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

The TPS22811x is a highly-integrated, power-distribution solution in a small package. The device allows control and monitoring of power supply rails using minimum number of external components.

Output slew rate and inrush current can be adjusted using one external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The device integrates a fast-trip response to provide protection against severe faults at the output during steady-state.

The devices provide an accurate analog sense of the output load current as well as a digital power-good indication to help with system monitoring and diagnostics.

The devices are available in a 2-mm × 2-mm, 10-pin HotRod™ QFN package for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22998 ACTIVE 5.5-V, 10-A, 4-mΩ On-Resistance load switch Lower voltage range with lower RON

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS22811x 2.7 V – 16 V, 10-A, 6-mΩ Load Switch with Adjustable Overvoltage Protection and Current Monitoring datasheet (Rev. A) PDF | HTML 19 Jul 2022
EVM User's guide TPS22811EVM: Evaluation Module for TPS22811 Load Switch (Rev. A) PDF | HTML 30 Jun 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22811EVM — TPS22811 evaluation module for 2.7-V to 16-V, 10-A, 6-mΩ load switch

The TPS22811EVM load switch evaluation board allows reference circuit evaluation of TPS22811 load switch. The TPS22811 device is a 2.7-V to 16-V, 10-A load switch with integrated 6-mΩ FET with inrush current protection, programmable under voltage and over voltage protection, current monitoring and (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS22811 PSpice Transient Model

SLVMDX4.ZIP (127 KB) - PSpice Model
Calculation tool

SLVRBL4 TPS22811 Design Calculator

Supported products & hardware

Supported products & hardware

Products
Load switches
TPS22811 2.7-V to 16-V, 10-A, 6-mΩ load switch with fast overvoltage protection and current monitoring
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos