SLVSGU5A April 2022 – July 2022 TPS22811
PRODUCTION DATA
The TPS22811x devices are designed for a supply voltage range of 2.7 V ≤ VIN ≤ 16 V. TI recommends an input ceramic bypass capacitor higher than 0.1 μF if the input supply is located more than a few inches from the device. The power supply must be rated higher than the set current limit to avoid voltage droops during overcurrent and short-circuit conditions.