SLVSA44B November 2009 – February 2015 TPS22907
PRODUCTION DATA.
The TPS22907 is a single-channel, 1-A load switch in a small, space-saving DSBGA-4 package. This device implements a P-channel MOSFET to provide a low ON-resistance for a low-voltage drop across the device. A controlled rise time is used in applications to limit the inrush current.
DEVICE | RON (Typical) VIN = 1.8 V |
SLEW RATE (Typical) VIN = 1.8 V |
MAXIMUM OUTPUT CURRENT | ENABLE |
---|---|---|---|---|
TPS22907 | 58 mΩ | 36 μs | 1 A | Active high |
The ON pin controls the state of the switch. Asserting ON high enables the switch. ON is active high and has a low threshold, making it capable of interfacing with low-voltage signals. The ON pin is compatible with standard GPIO logic threshold. It can be used with any microcontroller with 1.2-V, 1.8-V, 2.5-V, or 3.3-V GPIOs.
ON (Control Input) | VIN to VOUT |
---|---|
L | OFF |
H | ON |