6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
|
|
MIN |
MAX |
UNIT |
VIN |
Input voltage |
–0.3 |
4 |
V |
VOUT |
Output voltage |
–0.3 |
(VIN + 0.3) |
V |
VON |
Input voltage |
–0.3 |
4 |
V |
IMAX |
Maximum continuous switch current |
|
1 |
A |
IPLS |
Maximum pulsed current (100-µs pulse, 2% duty cycle), TA = –40°C to +85°C |
|
2.7 |
A |
TJ |
Maximum junction temperature |
|
125 |
°C |
TLEAD |
Maximum lead temperature (10-s soldering time) |
|
300 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) |
±3000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
±1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
|
|
MIN |
MAX |
UNIT |
VIN |
Input voltage range |
1.1 |
3.6 |
V |
VOUT |
Output voltage range |
|
VIN |
V |
VIH |
High-level input voltage, ON |
0.85 |
3.6 |
V |
VIL |
Low-level input voltage, ON |
|
0.4 |
V |
CIN |
Input capacitor |
1(1) |
|
μF |
TA |
Operating free-air temperature |
–40 |
85 |
°C |
6.4 Thermal Information
THERMAL METRIC(1)(2) |
TPS22907 |
UNIT |
YZT (DSBGA) |
4 PINS |
RθJA |
Junction-to-ambient thermal resistance |
189.4 |
°C/W |
RθJC(top) |
Junction-to-case(top) thermal resistance |
1.9 |
RθJB |
Junction-to-board thermal resistance |
37.2 |
ΨJT |
Junction-to-top characterization parameter |
10.2 |
ΨJB |
Junction-to-board characterization parameter |
37 |
RθJC(bot) |
Junction-to-case(bottom) thermal resistance |
— |
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report,
SPRA953
(2) For thermal estimates of this device based on PCB copper area, see the TI PCB Thermal Calculator.
6.5 Electrical Characteristics
Unless otherwise noted, the specification applies over the operating ambient temperature -40°C ≤ TA ≤ 85°C and VIN = 1.1 V to 3.6 V. Typical values are for VIN = 3.6 V and TA = 25°C.
PARAMETER |
TEST CONDITIONS |
TA |
MIN |
TYP |
MAX |
UNIT |
IQ |
Quiescent current |
IOUT = 0 mA, VIN = VON |
Full |
|
0.07 |
1 |
µA |
ISD |
Off supply current |
VON = 0 V, OUT = Open |
Full |
|
0.05 |
1 |
µA |
IIN(LEAKAGE) |
Leakage current |
VON = 0 V, VOUT = 0 V |
Full |
|
0.05 |
1 |
µA |
RON |
ON-state resistance |
VIN = 3.6 V, IOUT = –200 mA |
25°C |
|
44 |
60 |
mΩ |
Full |
|
|
67 |
VIN = 2.5 V, IOUT = –200 mA |
25°C |
|
50 |
63 |
Full |
|
|
70 |
VIN = 1.8 V, IOUT = –200 mA |
25°C |
|
58 |
72 |
Full |
|
|
80 |
VIN = 1.2 V, IOUT = –200 mA |
25°C |
|
83 |
106 |
Full |
|
|
117 |
VIN = 1.1 V, IOUT = –200 mA |
25°C |
|
97 |
125 |
Full |
|
|
140 |
ION |
ON input leakage current |
VON = 0 V to 3.6 V |
Full |
|
0.005 |
1 |
µA |
6.6 Switching Characteristics: VIN = 3.6 V
TA = 25°C (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
tON |
Turn-ON time |
RL = 500 Ω, CL = 0.1 μF |
|
28 |
|
μs |
tOFF |
Turn-OFF time |
RL = 500 Ω, CL = 0.1 μF |
|
40 |
|
μs |
tr |
VOUT rise time |
RL = 500 Ω, CL = 0.1 μF |
|
25 |
|
μs |
tf |
VOUT fall time |
RL = 500 Ω, CL = 0.1 μF |
|
116 |
|
μs |
6.7 Switching Characteristics: VIN = 1.8 V
TA = 25°C (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
tON |
Turn-ON time |
RL = 500 Ω, CL = 0.1 μF |
|
48 |
|
μs |
tOFF |
Turn-OFF time |
RL = 500 Ω, CL = 0.1 μF |
|
40 |
|
μs |
tr |
VOUT rise time |
RL = 500 Ω, CL = 0.1 μF |
|
36 |
|
μs |
tf |
VOUT fall time |
RL = 500 Ω, CL = 0.1 μF |
|
113 |
|
μs |
6.8 Switching Characteristics: VIN = 1.1 V
TA = 25°C (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
tON |
Turn-ON time |
RL = 500 Ω, CL = 0.1 μF |
|
81 |
|
μs |
tOFF |
Turn-OFF time |
RL = 500 Ω, CL = 0.1 μF |
|
42 |
|
μs |
tr |
VOUT rise time |
RL = 500 Ω, CL = 0.1 μF |
|
57 |
|
μs |
tf |
VOUT fall time |
RL = 500 Ω, CL = 0.1 μF |
|
113 |
|
μs |
6.9 Typical DC Characteristics
Figure 1. ON-State Resistance vs. Input Voltage
Figure 3. VIN Quiescent Current vs. Input Voltage
Figure 5. VIN Off Supply Current vs. Input Voltage
Figure 7. VIN Leakage Current vs. Input Voltage
Figure 9. ON Input Threshold
Figure 2. ON-State Resistance vs. Temperature
Figure 4. VIN Quiescent Current vs. Temperature
Figure 6. VIN OFF Supply Current vs. Temperature
Figure 8. VIN Leakage Current vs. Temperature
6.10 Typical AC Characteristics
Figure 10. OFF Time vs. Temperature
Figure 12. Rise Time vs. Temperature
Figure 14. tON Response
Figure 16. tON Response
Figure 18. tON Response
Figure 20. tON Response
Figure 11. ON Time vs. Temperature
Figure 13. Fall Time vs. Temperature
Figure 15. tOFF Response
Figure 17. tOFF Response
Figure 19. tOFF Response
Figure 21. tOFF Response