SLVSB49F November 2011 – January 2015 TPS22910A , TPS22912C
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | –0.3 | 6 | V | |
VOUT | Output voltage range | –0.3 | 6 | V | |
VON | Input voltage range | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current | 2 | A | ||
IPLS | Maximum pulsed switch current, pulse < 300 µs, 2% duty cycle | 2.5 | A | ||
TA | Operating free-air temperature range | –40 | 85 | °C | |
TJ | Maximum junction temperature | 125 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | 1.4 | 5.5 | V | |
VON | ON voltage range | 0 | 5.5 | V | |
VOUT | Output voltage range | VIN | |||
VIH | High-level input voltage, ON | VIN = 1.4 V to 5.5 V | 1.1 | 5.5 | V |
VIL | Low-level input voltage, ON | VIN = 3.61 V to 5.5 V | 0.6 | V | |
VIN = 1.4 V to 3.6 V | 0.4 | V | |||
CIN | Input capacitor | 1(1) | µF |
THERMAL METRIC(1) | TPS22910 | TPS22912 | TPS22913 | UNIT | |
---|---|---|---|---|---|
CSP | CSP | CSP | |||
4 PINS | 4 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 189.1 | 189.1 | 189.1 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 1.9 | 1.9 | 1.9 | |
RθJB | Junction-to-board thermal resistance | 36.8 | 36.8 | 36.8 | |
ψJT | Junction-to-top characterization parameter | 11.3 | 11.3 | 11.3 | |
ψJB | Junction-to-board characterization parameter | 36.8 | 36.8 | 36.8 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IIN | Quiescent current | IOUT = 0 mA, VIN = 5.25 V, VON = Enabled | Full | 2 | 10 | µA | |
IOUT = 0 mA, VIN = 4.2 V, VON = Enabled | 2 | 7.0 | |||||
IOUT = 0 mA, VIN = 3.6 V, VON = Enabled | 2 | 7.0 | |||||
IOUT = 0 mA, VIN = 2.5 V, VON = Enabled | 0.9 | 5 | |||||
IOUT = 0 mA, VIN = 1.5 V, VON = Enabled | 0.7 | 5 | |||||
IIN(off) | Off supply current | RL = 1 MΩ, VIN = 5.25 V, VON = Disabled | Full | 1.2 | 10 | µA | |
RL = 1 MΩ, VIN = 4.2 V, VON = Disabled | 0.2 | 7.0 | |||||
RL = 1 MΩ, VIN= 3.6 V, VON = Disabled | 0.1 | 7.0 | |||||
RL = 1 MΩ, VIN = 2.5 V, VON = Disabled | 0.1 | 5 | |||||
RL = 1 MΩ, VIN = 1.5 V, VON = Disabled | 0.1 | 5 | |||||
IIN(Leakage) | Leakage current | VOUT = 0 V, VIN= 5.25 V, VON = Disabled | Full | 1.2 | 10 | µA | |
VOUT = 0 V, VIN = 4.2 V, VON = Disabled | 0.2 | 7.0 | |||||
VOUT = 0 V, VIN = 3.6 V, VON = Disabled | 0.1 | 7.0 | |||||
VOUT = 0 V, VIN = 2.5 V, VON = Disabled | 0.1 | 5 | |||||
VOUT = 0 V, VIN = 1.5 V, VON = Disabled | 0.1 | 5 | |||||
rON | On-resistance | VIN = 5.25 V, IOUT = –200 mA | 25°C | 60 | 80 | mΩ | |
Full | 110 | ||||||
VIN = 5.0 V, IOUT = –200 mA | 25°C | 60 | 80 | ||||
Full | 110 | ||||||
VIN = 4.2 V, IOUT = –200 mA | 25°C | 60 | 80 | ||||
Full | 110 | ||||||
VIN = 3.3 V, IOUT = –200 mA | 25°C | 60.7 | 80 | ||||
Full | 110 | ||||||
VIN = 2.5 V, IOUT = –200 mA | 25°C | 63.4 | 90 | ||||
Full | 120 | ||||||
VIN = 1.8 V, IOUT = –200 mA | 25°C | 74.2 | 100 | ||||
Full | 130 | ||||||
VIN = 1.5 V, IOUT = –200 mA | 25°C | 83.9 | 120 | ||||
Full | 150 | ||||||
RPD(1) | Output pull down resistance | VIN = 3.3 V, IOUT = 30 mA, VON = 0 | 25°C | 153 | 200 | Ω | |
UVLO | Under voltage lockout | VIN increasing, VON = 0 V, IOUT = –100 mA |
Full | 1.2 | V | ||
VIN decreasing, VON = 0 V, RL = 10 Ω | 0.50 | ||||||
ION | ON input leakage current | VON = 1.4 V to 5.25 V or GND | Full | 1 | µA | ||
VRCP | Reverse current voltage threshold | TPS22910A, TPS22913B/C | 44 | mV | |||
TPS22912C | 54 | ||||||
tDELAY | Reverse current response delay | VIN = 5 V | 10 | µs | |||
IRCP(leak) | Reverse current protection leakage after reverse current event. | VOUT – VIN > VRCP | 25°C | 0.3 | µA |
PARAMETER | TEST CONDITION | TPS22910A | TPS22912C | TPS22913B | TPS22913C | UNIT | |
---|---|---|---|---|---|---|---|
VIN = 5 V, TA = 25ºC (unless otherwise noted) | |||||||
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF | 2 | 840 | 76 | 770 | µs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF | 5.5 | 6.6 | 6.6 | 6.6 | |
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF | 1 | 912 | 82 | 838 | |
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF | 3 | 3 | 3 | 3 | |
VIN = 3.3 V, TA = 25ºC (unless otherwise noted) | |||||||
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF | 2.5 | 1147 | 102 | 1048 | µs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF | 7 | 8.6 | 8.5 | 8.6 | |
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF | 1 | 1030 | 97 | 980 | |
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF | 3.5 | 3 | 3 | 3 | |
VIN = 1.5 V, TA = 25ºC (unless otherwise noted) | |||||||
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF | 4.5 | 2513 | 234 | 2344 | µs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF | 16.5 | 17.4 | 17 | 18 | |
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF | 2 | 1970 | 244 | 1823 | |
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF | 7 | 6.5 | 6.5 | 6.5 |
|