Home Power management Power switches Load switches

TPS22910A

ACTIVE

5.5-V, 2-A, 60-mΩ load switch with active low enable

Product details

Number of channels 1 Vin (min) (V) 1.4 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 61 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Current limit type None Features Active low, Reverse current protection, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
Number of channels 1 Vin (min) (V) 1.4 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 61 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Current limit type None Features Active low, Reverse current protection, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
DSBGA (YZV) 4 1.5625 mm² 1.25 x 1.25
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22912C ACTIVE 5.5-V, 2-A, 60-mΩ load switch with active high enable Offers longer rise time
Similar functionality to the compared device
TPS22950 ACTIVE 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit Lower Ron with short circuit protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS2291xx Ultra-small, Low On Resistance Load Switch With Controlled Turn-on datasheet (Rev. F) PDF | HTML 07 Jan 2015
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article How to use load switches and eFuses in your set-top box design PDF | HTML 23 Nov 2017
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Reverse Current Protection in Load Switches 19 May 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22910-13 EVM User's Guide (Rev. A) 09 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22910AEVM-656 — TPS22910A 1.5V to 5.5V Single-Channel Load Switch Evaluation Module

The TPS2291xxEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29910A Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22910A. Output, input (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS63802HDKEVM — TPS63802HDKEVM - Hardware Development Kit

The TPS63802HDKEVM is a universal development tool designed to help the users easily and quickly evaluate and test the most common buck-boost converter use-cases. The use-cases include backup power, input current limit, LED driver, digital voltage scaling, bypass mode and precise enable. The user (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22910A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA45A.ZIP (35 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01574 — Power Stage Reference Design for Power Stealing Thermostat

TIDA-01574 is a reference design for high-efficiency power stealing for smart thermostats and other building automation equipment. In general, power stealing enables to extend battery life of Wi-Fi enabled smart thermostats by drawing power from 24-V AC when the HVAC load is off. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-CC2650RC — Voice Remote Control Reference Design

The SimpleLink™ multi-standard CC2650 remote control reference design is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls. The reference design demonstrates the recommended layout for decoupling and RF (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00288 — 4 Port USB 3.0 Hub Reference Design

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZV) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos