TIDC-CC2650RC

Voice Remote Control Reference Design

TIDC-CC2650RC

Design files

Overview

The SimpleLink™ multi-standard CC2650 remote control reference design is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls. The reference design demonstrates the recommended layout for decoupling and RF in order to achieve the best RF performance. The design uses discrete components for the balun and filter and an inverted F PCB antenna which gives good performance at a low cost.

Features
  • Designed to comply with ETSI (EN300328) and FCC (FCC part 15.247) specifications
  • Multi-standard, Bluettoh low energy and Zigbee RF4CE connectivity
  • Advanced features such as voice-activated commands and search
  • Ultra-low power with low active and sleep current, fast start-up times and fast switching between modes

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ3.PDF (3695 K)

Reference design overview and verified performance test data

TIDRMH9.PDF (1452 K)

Detailed schematic diagram for design layout and components

TIDRMI0.PDF (273 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMI1.PDF (36 K)

Detailed overview of design layout for component placement

TIDRMI3.ZIP (11609 K)

Files used for 3D models or 2D drawings of IC components

TIDCCC7.ZIP (346 K)

Design file that contains information on physical board layer of design PCB

TIDRMI2.PDF (471 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Load switches

TPS22910A5.5-V, 2-A, 60-mΩ load switch with active low enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2640SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Shift registers

SN74LV164AEight-bit parallel-out serial shift registers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide CC2650 Remote Control Design Guide Aug. 22, 2016

Related design resources

Hardware development

DEVELOPMENT KIT
CC2650RC SimpleLink™ Bluetooth® low energy/ZigBee® RF4CE™ CC2650 remote control

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos