TPS22910AEVM-656

TPS22910A 1.5V to 5.5V Single-Channel Load Switch Evaluation Module

TPS22910AEVM-656

Order now

Overview

The TPS2291xxEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29910A Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22910A. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Features
  • Input voltage range: 1.4 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, and EN pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • Jumpers to select input capacitance, output capacitance and output resistance
Load switches
TPS22910A 5.5-V, 2-A, 60-mΩ load switch with active low enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS22910AEVM-656 — TPS22910A 1.5V to 5.5V Single-Channel Load Switch Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22910AEVM-656 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS22910-13 EVM User's Guide (Rev. A) 09 Jan 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos