SLVSDO5F July 2017 – December 2021 TPS22916
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 1 | 5.5 | V | |
VOUT | Output voltage | 0 | 5.5 | V | |
VIH | High-level input voltage, ON | 1 | 5.5 | V | |
VIL | Low-level input voltage, ON | 0 | 0.35 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |