SLVSDO5F July 2017 – December 2021 TPS22916
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V | |
VOUT | Output voltage | –0.3 | 6 | V | |
VON | Enable voltage | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current | 2 | A | ||
IPLS | Maximum pulsed switch current, pulse < 300-µs, 2% duty cycle | 2.5 | A | ||
TJ,MAX | Maximum junction temperature | 125 | °C | ||
TSTG | Storage temperature | –65 | 150 | °C | |
TLEAD | Maximum Lead temperature (10-s soldering time) | 300 | °C |