SLVSDO5F July 2017 – December 2021 TPS22916
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
INPUT SUPPLY (VIN) | |||||||||
IQ,VIN | VIN Quiescent current | Enabled, VOUT = Open | –40°C to +85°C | 0.5 | 1.0 | µA | |||
ISD,VIN | VIN Shutdown current | Disabled, VOUT = GND (TPS22916B/C/CN) | –40°C to +85°C | 10 | 100 | nA | |||
Disabled, VOUT = GND (TPS22916BL/CL/CNL) | –40°C to +85°C | 100 | 300 | nA | |||||
ON-RESISTANCE (RON) | |||||||||
RON | ON-Resistance | IOUT = 200 mA | VIN = 5 V | 25°C | 60 | 80 | mΩ | ||
–40°C to +85°C | 100 | ||||||||
–40°C to +105°C | 120 | ||||||||
VIN = 3.6 V | 25°C | 70 | 90 | ||||||
–40°C to +85°C | 120 | ||||||||
–40°C to +105°C | 140 | ||||||||
VIN = 1.8 V | 25°C | 100 | 125 | ||||||
–40°C to +85°C | 150 | ||||||||
–40°C to +105°C | 175 | ||||||||
VIN = 1.2 V | 25°C | 150 | 200 | ||||||
–40°C to +85°C | 250 | ||||||||
–40°C to +105°C | 300 | ||||||||
VIN = 1 V | 25°C | 200 | 275 | ||||||
–40°C to +85°C | 325 | ||||||||
–40°C to +105°C | 375 | ||||||||
ENABLE PIN (ON) | |||||||||
ION | ON Pin leakage | Enabled | –40°C to +85°C | –10 | 10 | nA | |||
RPD | Smart Pull Down Resistance | Disabled | –40°C to +85°C | 750 | kΩ | ||||
REVERSE CURRENT BLOCKING (RCB) | |||||||||
IRCB | RCB Activation Current | Enabled, VOUT > VIN | –40°C to +85°C | -500 | mA | ||||
tRCB | RCB Activation time | Enabled, VOUT > VIN + 200mV | –40°C to +85°C | 10 | µs | ||||
VRCB | RCB Release Voltage | Enabled, VOUT > VIN | –40°C to +85°C | 25 | mV | ||||
IIN,RCB | VIN Reverse Leakage Current | 0 V ≤ VIN + VRCB ≤ VOUT ≤ 5.5 V | –40°C to +85°C | –300 | nA | ||||
QUICK OUTPUT DISCHARGE (QOD) | |||||||||
QOD(1) | Output discharge resistance | Disabled (Not in TPS22916CN/CNL) | –40°C to +85°C | 150 | Ω |