SLVSAY8D June 2011 – January 2016 TPS22920
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | –0.3 | 4 | V | |
VOUT | Output voltage range | VIN + 0.3 | V | ||
VON | Input voltage range | –0.3 | 4 | V | |
IMAX | Maximum Continuous Switch Current | 4 | A | ||
IPLS | Maximum Pulsed Switch Current, pulse <300 µS, 2% duty cycle | 6 | A | ||
TJ | Maximum junction temperature | 125 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | 0.75 | 3.6 | V | |
VOUT | Output voltage range | VIN | V | ||
VIH | High-level input voltage, ON | VIN = 2.5 V to 3.6 V | 1.2 | 3.6 | V |
VIN = 0.75 V to 2.49 V | 0.9 | 3.6 | V | ||
VIL | Low-level input voltage, ON | VIN = 2.5 V to 3.6 V | 0.6 | V | |
VIN = 0.75 V to 2.49 V | 0.4 | V | |||
TA | Operating free-air temperature range | –40 | 85 | °C | |
CIN | Input Capacitor | 1(1) | µF |
THERMAL METRIC(1) | TPS22920x | UNIT | |
---|---|---|---|
YZP | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 130 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54 | |
RθJB | Junction-to-board thermal resistance | 51 | |
ψJT | Junction-to-top characterization parameter | 1 | |
ψJB | Junction-to-board characterization parameter | 50 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IIN | Quiescent Current | IOUT = 0, Switch enabled | VIN = 3.6 V | Full | 68 | 160 | µA | |
VIN = 2.5 V | 40 | 70 | ||||||
VIN = 1.8 V | 25 | 350 | µA | |||||
VIN = 1.2 V | 103 | 200 | ||||||
VIN = 1.05 V | 78 | 110 | µA | |||||
VIN = 0.75 V | 37 | 70 | ||||||
IIN(leak) | Off Supply Current (After Pull Down) | Switch disabled, VOUT = 0 | Full | 5.5 | µA | |||
rON | On-Resistance | VIN = 3.6 V, IOUT = –200 mA | 25°C | 5.3 | 8.8 | mΩ | ||
Full | 9.8 | |||||||
VIN = 2.5 V, IOUT = –200 mA | 25°C | 5.4 | 8.9 | mΩ | ||||
Full | 9.9 | |||||||
VIN = 1.8 V, IOUT = –200 mA | 25°C | 5.5 | 9.1 | mΩ | ||||
Full | 10.1 | |||||||
VIN = 1.2 V, IOUT = –200 mA | 25°C | 5.8 | 9.4 | mΩ | ||||
Full | 10.4 | |||||||
VIN = 1.05 V, IOUT = –200 mA | 25°C | 6.1 | 9.7 | mΩ | ||||
Full | 10.8 | |||||||
VIN = 0.75 V, IOUT = –200 mA | 25°C | 7.3 | 11.0 | mΩ | ||||
Full | 12.4 | |||||||
RPD | Output pull down resistance(2) | VIN = 3.3 V, Switch disabled, IOUT = 3 mA | Full | 1250 | 1500 | Ω | ||
ION | ON input leakage current | VON = 0.9 V to 3.6 V or GND | Full | 0.1 | µA |
PARAMETER | TEST CONDITION | TPS22920 | TPS22920L | UNIT | |
---|---|---|---|---|---|
TYP | TYP | ||||
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF, VIN = 3.6 V | 970 | 663 | µs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF, VIN = 3.6 V | 3 | 2 | |
tr | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, VIN = 3.6 V | 880 | 627 | |
tf | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, VIN = 3.6 V | 2 | 2 |
PARAMETER | TEST CONDITION | TPS22920 | TPS22920L | UNIT | |
---|---|---|---|---|---|
TYP | TYP | ||||
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF, VIN = 0.9 V | 840 | 840 | µs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF, VIN = 0.9 V | 16 | 16 | |
tr | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, VIN = 0.9 V | 470 | 470 | |
tf | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, VIN = 0.9 V | 5 | 5 |
VIN = 0.9 V | CIN = 1 µF | RL = 10 Ω |
TA = 25°C | CL = 0.1 µF |
VIN = 0.9 V | CIN = 47 µF | RL = 10 Ω |
TA = 25°C | CL = 20 µF |
VIN = 3.6V | CIN = 1 µF | RL = 10 Ω |
TA = 25°C | CL = 0.1 µF |
VIN = 3.6 V | CIN = 47 µF | RL = 10 Ω |
TA = 25°C | CL = 20 µF |
VIN = 0.9 V | CIN = 1 µF | RL = 10 Ω |
TA = 25°C | CL = 0.1 µF |
VIN = 0.9 V | CIN = 10 µF | RL = 10 Ω |
TA = 25°C | CL = 1 µF |
VIN = 3.6 V | CIN = 1 µF | RL = 10 Ω |
TA = 25°C | CL = 0.1 µF |
VIN = 3.6 V | CIN = 10 µF | RL = 10 Ω | ||
TA = 25°C | CL = 1 µF |
VIN = 0.9 V | CIN = 1 µF | RL = 10 Ω |
TA = 25°C | CL = 0.1 µF | |
VIN = 0.9 V | CIN = 10 µF | RL = 10 Ω |
TA = 25°C | CL = 1 µF |
VIN = 3.6 V | CIN = 1 µF | RL = 10 Ω |
TA = 25°C | CL = 0.1 µF |
VIN = 3.6V | CIN = 10 µF | RL = 10 Ω |
TA = 25°C | CL = 1 µF |