The TPS22968x is a small, ultra-low RON, dual-channel load switch with controlled turn on. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a 270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.
The TPS22968x is available in a small, space-saving package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40 to +105°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS22968
TPS22968N |
WSON (14) | 3.00 mm × 2.00 mm |
Changes from D Revision (March 2016) to E Revision
Changes from E Revision (July 2016) to F Revision
Changes from C Revision (October 2015) to D Revision
Changes from B Revision (June 2015) to C Revision
Changes from A Revision (July 2014) to B Revision
Changes from * Revision (January 2014) to A Revision
DEVICE | Ron (typ) at
VIN = 3.3 V, VBIAS = 5 V |
QUICK
OUTPUT DISCHARGE |
MAXIMUM
OUTPUT CURRENT |
ENABLE |
---|---|---|---|---|
TPS22968 | 25 mΩ | Yes | 4 A | Active High |
TPS22968N | 25 mΩ | No | 4 A | Active High |