TPS22968

ACTIVE

2-ch, 5.5-V, 4-A, 25-mΩ load switch with adj. rise time and output discharge

alarmNotifications Order now

Product details

Number of channels 2 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 4 Ron (typ) (mΩ) 25 Shutdown current (ISD) (typ) (µA) 0.5 Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge, Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
Number of channels 2 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 4 Ron (typ) (mΩ) 25 Shutdown current (ISD) (typ) (µA) 0.5 Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge, Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
WSON (DPU) 14 6 mm² 3 x 2
  • Integrated Dual Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
    • Ideal for 1S Battery Configuration
  • Ultra-Low RON Resistance
    • RON = 27 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V (Both Channels)
    • 55 µA at VBIAS = 5 V (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-,1.8-, 2.5-, 3.3-V Logic
  • Configurable Rise Time(1)
  • Quick Output Discharge (QOD)(2) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JEDEC Standard
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High
  • TPS22968N: Product Preview Only (1) (2)

(1)See the Application Information section for CT value vs. rise time

(2)This feature discharges the output of the switch to GND through a 270-Ω resistor, preventing the output from floating.

  • Integrated Dual Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
    • Ideal for 1S Battery Configuration
  • Ultra-Low RON Resistance
    • RON = 27 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V (Both Channels)
    • 55 µA at VBIAS = 5 V (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-,1.8-, 2.5-, 3.3-V Logic
  • Configurable Rise Time(1)
  • Quick Output Discharge (QOD)(2) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JEDEC Standard
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High
  • TPS22968N: Product Preview Only (1) (2)

(1)See the Application Information section for CT value vs. rise time

(2)This feature discharges the output of the switch to GND through a 270-Ω resistor, preventing the output from floating.

The TPS22968x is a small, ultra-low RON, dual-channel load switch with controlled turn on. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a 270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

The TPS22968x is available in a small, space-saving package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40 to +105°C.

The TPS22968x is a small, ultra-low RON, dual-channel load switch with controlled turn on. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a 270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

The TPS22968x is available in a small, space-saving package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40 to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS22976 ACTIVE 2-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge This product is A pin-to-pin newer generation load switch with lower cost and thermal shutdown.
Similar functionality to the compared device
TPS22996 ACTIVE 2-ch, 5.5-V, 4-A, 14-mΩ on-resistance load switch with adjustable rise time Lower Ron and lower current consumption without reverse current blocking

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS22968 Dual Channel, Ultra-Low Resistance Load Switch datasheet (Rev. F) PDF | HTML 17 Jul 2017
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
EVM User's guide TPS22968NEVM Dual 4 A Load Switch 05 Oct 2015
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22968EVM-007 Dual 4A Load Switch 17 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSP430FR2476 — MSP430FR2476 LaunchPad™ development kit

The LP-MSP430FR2476 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2476 value line sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x value line sensing MCU platform, including on-board (...)

User guide: PDF | HTML
Evaluation board

TPS22968EVM-007 — TPS22968EVM-007 Evaluation Module

The TPS22968 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 V to 5.5 V, Each switch is capable of handling continuous currents of 4 A. The TPS22968 device is demonstrated using the TPS22968EVM-007 module. The Dual Load Switch device can be configured in either a (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS22968NEVM — TPS22968N 5.5V, 4A, Dual-Channel Load Switch Evaluation Module

The TPS22968N device is a dual channel load switch with an operating voltage range of 0.8 V to 5.5 V. Each channel is capable of handling a continuous currents of 4 A. The TPS22968N device is demonstrated using the TPS22968NEVM module. The dual load switch device can be configured in either a dual (...)

User guide: PDF
Buy from a distributor
Development kit

MSP-EXP430G2ET — MSP430™ LaunchPad™ development kit for value line MCU

The MSP430G2553 LaunchPad™ development Kit is cost-effective and easy-to-use evaluation module (EVM) for the MSP430G2xx entry-level series of microcontrollers (MCUs). It contains what is needed to start developing on the ultra-low-power MSP430™ microcontroller platform, including an on-board debug (...)
User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00267 — Polarity Correcting Isolated CAN Reference Design

A ready to use design that efficiently solves the problem of improper installation by adding antiparallel communication channels and appropriate control signal to enable polarity correction for the Controller Area Network (CAN) bus.
Schematic: PDF
Reference designs

TIDA-00663 — LIDAR Pulsed Time of Flight Reference Design

Light Detection and Ranging (LIDAR) systems use the time taken by the light to fly back and forth to an object in an effort to measure the distance to this target.  The TIDA-00663 reference design shows how to design the time measurement back-end for LIDAR based on Time to Digital Converter (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DPU) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos