The TPS22968 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 V to 5.5 V, Each switch is capable of handling continuous currents of 4 A. The TPS22968 device is demonstrated using the TPS22968EVM-007 module. The Dual Load Switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968EVM-007.
Features
- Input voltage range: 0.8 V to 5.5 V
- VBIAS voltage range: 2.5 V to 5.5 V
- Input current range: 0 A to 4 A
- External capacitors for configurable rise time
- EVM configurable for single or parallel switch configurations
- Access to the VIN, VOUT and ON pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance