SLVSCG3F January 2014 – July 2017 TPS22968
PRODUCTION DATA.
MIN | MAX | UNIT (2) | |||
---|---|---|---|---|---|
VIN1,2 | Input voltage | –0.3 | 6 | V | |
VBIAS | Bias voltage | –0.3 | 6 | V | |
VOUT1,2 | Output voltage | –0.3 | 6 | V | |
VON1,2 | ON voltage | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current per channel, TA = 30 °C | 4 | A | ||
IPLS | Maximum pulsed switch current, pulse < 300 µs, 2% duty cycle | 6 | A | ||
TJ | Maximum junction temperature | 125 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |