SLVSCG3F January 2014 – July 2017 TPS22968
PRODUCTION DATA.
A capacitor to GND on the CT pins sets the slew rate for each channel. The capacitor to GND on the CT pins must be rated for 25 V and above. An approximate formula for the relationship between CT and slew rate with VBIAS = 5 V is shown in Equation 1.
where
Rise time can be calculated by multiplying the input voltage by the slew rate. Table 1 contains rise time values measured on a typical device.
| CTx (pF) | Typical values at 25°C with a 25-V X7R 10% ceramic capacitor on CT(1) | ||||||
|---|---|---|---|---|---|---|---|
| VIN = 5 V | VIN = 3.3 V | VIN = 2.5 V | VIN = 1.8 V | VIN = 1.5 V | VIN = 1.2V | VIN = 0.8 V | |
| 0 | 65 | 48 | 41 | 35 | 31 | 29 | 24 |
| 220 | 378 | 253 | 197 | 152 | 131 | 111 | 83 |
| 470 | 704 | 474 | 363 | 272 | 234 | 192 | 140 |
| 1000 | 1387 | 931 | 717 | 544 | 449 | 372 | 273 |
| 2200 | 3062 | 2021 | 1536 | 1173 | 991 | 825 | 595 |
| 4700 | 7091 | 4643 | 3547 | 2643 | 2213 | 1828 | 1349 |
| 10000 | 14781 | 9856 | 7330 | 5507 | 4600 | 3841 | 2805 |