SLVSCG3F January 2014 – July 2017 TPS22968
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN1 | I | Switch 1 input. Bypass this input with a ceramic capacitor to GND |
2 | |||
3 | ON1 | I | Active-high switch 1 control input. Do not leave floating |
4 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.5 V. See the VIN and VBIAS Voltage Range section |
5 | ON2 | I | Active-high switch 2 control input. Do not leave floating |
6 | VIN2 | I | Switch 2 input. Bypass this input with a ceramic capacitor to GND |
7 | |||
8 | VOUT2 | O | Switch 2 output |
9 | |||
10 | CT2 | O | Switch 2 slew rate control. Can be left floating |
11 | GND | — | Ground |
12 | CT1 | O | Switch 1 slew rate control. Can be left floating |
13 | VOUT1 | O | Switch 2 output |
14 | |||
15 | Thermal Pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Application Information section for layout guidelines |