SLVSCG3F January 2014 – July 2017 TPS22968
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5 V, TA = 25 °C (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1128 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 5 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1387 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 455 | |||
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25 ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 508 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 33 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 273 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 377 | |||
VIN = 2.5 V, VON = 5 V, VBIAS = 2.5V, TA = 25 ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1718 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 7 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1701 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 859 | |||
VIN = 0.8 V, VON = 5 V, VBIAS = 2.5 V, TA = 25 ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1117 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 30 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 651 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 775 |