SLVSFK0A May 2024 – August 2024 TPS22991
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the device temperature reaches TSD, R, the device shuts itself off to prevent thermal damage. After the device cools off to TSD,F, it turns back on. If the device is kept in a thermally stressful environment, then the device oscillates between these two states until it can keep its temperature below the thermal shutdown point.