NEW

TPS22991

ACTIVE

5V, 3A, 25mΩ load switch with optional output discharge

alarmNotifications Order now

Product details

Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 3 Ron (typ) (mΩ) 25 Shutdown current (ISD) (typ) (µA) 0.014 Quiescent current (Iq) (typ) (µA) 6 Soft start Fixed Rise Time Current limit type None Features Inrush current control, Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -55 to 125 FET Internal Function Inrush current control, Thermal shutdown
Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 3 Ron (typ) (mΩ) 25 Shutdown current (ISD) (typ) (µA) 0.014 Quiescent current (Iq) (typ) (µA) 6 Soft start Fixed Rise Time Current limit type None Features Inrush current control, Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -55 to 125 FET Internal Function Inrush current control, Thermal shutdown
UQFN-HR (RAA) 4 0.6375 mm² 0.75 x 0.85
  • Integrated single channel load switch
  • Input voltage range: 1V to 5.5V
  • 3A maximum continuous switch current
  • 25mΩ typical ON-resistance
  • Low quiescent current:
    • IQ at 3.3V VIN = 6µA (typ)
  • Low shutdown current:
    • ISD at 3.3V VIN = 14nA (typ)
  • Controlled slew rate:
    • Version B, BN: rise time (tR) at 3.3V VIN = 141µs
    • Version C, CN: rise time (tR) at 3.3V VIN = 662µs
  • Quick output discharge (QOD) of 150Ω
  • Thermal shutdown protection
  • 0.85 × 0.75mm, 0.4mm pitch UQFN package
  • Integrated single channel load switch
  • Input voltage range: 1V to 5.5V
  • 3A maximum continuous switch current
  • 25mΩ typical ON-resistance
  • Low quiescent current:
    • IQ at 3.3V VIN = 6µA (typ)
  • Low shutdown current:
    • ISD at 3.3V VIN = 14nA (typ)
  • Controlled slew rate:
    • Version B, BN: rise time (tR) at 3.3V VIN = 141µs
    • Version C, CN: rise time (tR) at 3.3V VIN = 662µs
  • Quick output discharge (QOD) of 150Ω
  • Thermal shutdown protection
  • 0.85 × 0.75mm, 0.4mm pitch UQFN package

The TPS22991 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.0V to 5.5V and can support a maximum continuous current of 3A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device ideal for being used in space constrained, battery powered applications. The wide input voltage range of the switch makes it a versatile solution for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22991 further reduces the total solution size by integrating a 150Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22991 is available in a small, space saving 0.85mm × 0.75mm, 0.4mm pitch, 4-pin UQFN package. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.

The TPS22991 is a small, low RON, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.0V to 5.5V and can support a maximum continuous current of 3A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The small size and low RON makes the device ideal for being used in space constrained, battery powered applications. The wide input voltage range of the switch makes it a versatile solution for many different voltage rails. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22991 further reduces the total solution size by integrating a 150Ω pulldown resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22991 is available in a small, space saving 0.85mm × 0.75mm, 0.4mm pitch, 4-pin UQFN package. The device is characterized for operation over the free-air temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS22991 5V, 3A, 25mΩ Load Switch Device With Small Plastic Package datasheet (Rev. B) PDF | HTML 13 Feb 2025
EVM User's guide TPS22991 Evaluation Module User's Guide PDF | HTML 22 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22991EVM — TPS22991 evaluation module

The TPS22991EVM is a PCB containing the TPS22991 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
UQFN-HR (RAA) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos