SLVSFK0A May 2024 – August 2024 TPS22991
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
INPUT SUPPLY (VIN) | ||||||||
IQ, VIN | VIN quiescent current | VON ≥ VIH, VOUT = Open | 25°C | 6 | µA | |||
–40°C to 85°C | 12 | µA | ||||||
–55°C to 125°C | 14 | µA | ||||||
ISD, VIN | VIN shutdown current | VON ≤ VIL, VOUT = Open | 25°C | 14 | nA | |||
–40°C to 85°C | 20 | µA | ||||||
–55°C to 125°C | 67 | µA | ||||||
ISD, VIN | VIN shutdown current | VON ≤ VIL, VOUT = GND | VON ≤ VIL, VOUT = GND | 25°C | 15 | nA | ||
–40°C to 85°C | 20 | µA | ||||||
–55°C to 125°C | 67 | µA | ||||||
ON-RESISTANCE (RON) | ||||||||
RON | ON-state resistance | IOUT = –200mA | VIN = 5V | 25°C | 25 | mΩ | ||
–40°C to 85°C | 35 | mΩ | ||||||
–40°C to 105°C | 38 | mΩ | ||||||
–55°C to 125°C | 40 | mΩ | ||||||
VIN = 3.3V | 25°C | 25 | mΩ | |||||
–40°C to 85°C | 35 | mΩ | ||||||
–40°C to 105°C | 38 | mΩ | ||||||
–55°C to 125°C | 40 | mΩ | ||||||
VIN = 1.8V | 25°C | 25 | mΩ | |||||
–40°C to 85°C | 35 | mΩ | ||||||
–40°C to 105°C | 38 | mΩ | ||||||
–55°C to 125°C | 40 | mΩ | ||||||
VIN = 1V | 25°C | 35 | mΩ | |||||
–40°C to 85°C | 48 | mΩ | ||||||
–40°C to 105°C | 52 | mΩ | ||||||
–55°C to 125°C | 60 | mΩ | ||||||
THERMAL SHUTDOWN (TSD) | ||||||||
TSD,R | Thermal shutdown | Rising | 170 | ℃ | ||||
TSD,F | Thermal shutdown | Falling | 150 | ℃ | ||||
ENABLE PIN (ON) | ||||||||
ION | ON pin leakage | VON ≥ VIH | –55°C to 125°C | 100 | nA | |||
RPD, ON | Smart pull down resistance | VON ≤ VIL | –55°C to 125°C | 500 | kΩ | |||
VIH,ON | ON pin threshold (VIH rising) | –55°C to 125°C | 0.8 | V | ||||
VHys,ON | ON pin threshold (hysteresis) | –55°C to 125°C | 0.07 | V | ||||
VIL,ON | ON pin threshold (VIL falling) | –55°C to 125°C | 0.35 | V | ||||
QUICK OUTPUT DISCHARGE (QOD) | ||||||||
RQOD | QOD pin internal discharge resistance (Version B, C) | VON ≤ VIL | VIN = 1V | –55°C to 125°C | 190 | Ω | ||
VIN = 3.3V | –55°C to 125°C | 150 | Ω | |||||
VIN = 5V | –55°C to 125°C | 140 | Ω |