SLVSGT1 December 2022 TPS22995
PRODUCTION DATA
The TPS22995 is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.4 V to 5.5 V and can support a maximum continuous current of 3.8 A.
The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low voltage control signals. The TPS22995 also has a Quick Output Discharge when the switch is turned off, pulling the output voltage down to a known 0-V state.
The TPS22995 is available in two different 6-pin WQFN packages with both 0.4-mm and 0.5-mm options. The device is characterized for operation over the free-air temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS22995 | RZF (WQFN, 6) | 1.25 × 0.85 mm |
RZG (WQFN, 6) | 1.50 × 0.75 mm |