SLVSGT1 December 2022 TPS22995
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input Voltage | –0.3 | 6 | V |
VBIAS | Bias Voltage | –0.3 | 6 | V |
VON, VPG, VQOD | Control Pin Voltage | –0.3 | 6 | V |
VCT | CT Pin Voltage | 15 | V | |
IMAX | Maximum Current | 3.8 | A | |
TJ | Junction temperature | Internally Limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |