SLVSDX2A September 2017 – December 2017 TPS23521
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC – Clamped Supply | ||||||
V(UVLO_VCC) | UVLO on VCC | rising | 9 | 9.5 | 10 | V |
V(UVLO_VCC,hyst) | UVLO hysteresis on VCC | hysteresis | 1 | V | ||
V(VCC) | VCC regulation | 1.1< I(VCC)< 10 mA (current into VCC) | 12 | 14.5 | 18 | V |
IQ | Quiescent Current | VVCC = 10 V. Off | 1 | mA | ||
VVCC = 10 V. On | 1 | mA | ||||
VVCC = 10 V, Gate in regulation | 1.1 | mA | ||||
UVEN – Under Voltage and Enable | ||||||
V(UVEN_T) | Threshold voltage for V(UVEN) | 0.985 | 1 | 1.015 | V | |
I(UV_hyst) | Hysteresis current, sourcing from UV pin | VUV = 1.5 V | 9 | 10 | 11.2 | µA |
OV – Over Voltage | ||||||
V(OV_T) | Threshold voltage for VOV | 0.98 | 1 | 1.02 | V | |
I(OV_hyst) | Hysteresis current, sourcing from OV pin | VOV = 1.5 V | 9 | 10 | 11.2 | µA |
TMR – Timer | ||||||
VTMR | Voltage on timer when part times out. | VD = 0 V, TMR ↑, measure VTMR when VGATE = 0 | 1.47 | 1.5 | 1.53 | V |
VTMR2 | Voltage on timer when part times out. | VD = 1 V, TMR ↑, measure VTMR when VGATE = 0 | 0.735 | 0.75 | 0.765 | V |
ITMR,SRs | Timer Sourcing current when in fault condition or when retrying. | VSNS = 0.1 V, VD = 0 V, VTMR = 0 V, measure I out from TMR | 9 | 10 | 11 | µA |
VSNS = 0.1 V, VD = 2 V, VTMR = 0 V, measure I out from TMR | 45 | 50 | 55 | µA | ||
ITMR,SNC | Timer sinking current when not in fault condition. | VSNS = 0 V, VD = 0 V, VTMR = 2 V, | 1.5 | 2 | 2.5 | µA |
VTMR,RETRY | Voltage on timer when the timer starts going back up in retry. Retry version only. | VSNS = 0 V, VD = 0 V, TMR ↑ = 2 V, TMR ↓, measure VTMR when I into TMR change polarity | 0.475 | 0.5 | 0.525 | V |
NRETRY | Number of retry duty cycles. Retry version only. | 64 | ||||
DRETRY | Retry duty cycle. Retry version only. | 0.4% | ||||
IGATE,TIMER | Gate Sourcing Current Threshold When timer starts to run. | VG = 5 V, VD = 2 V, VSNS ↑, measure IGATE when TMR sources current | 5 | 10 | 15 | µA |
VSNS,TMR1 | Sense Voltage when Timer starts to run. | VD = 2 V, VTMR = 0 V, VG = 5 V; VSNS ↑, measure VSNS when TMR sources current | 1.5 | 2.5 | mV | |
VSNS,TMR2 | Sense Voltage when Timer starts to run. | VD = 0 V, VTMR = 0 V , VG = 5 V; VSNS ↑, measure VSNS when TMR sources current | 23.25 | 24.5 | mV | |
SNS – Sense Pin For Current Limit | ||||||
ISNS,LEAK | Leakage current on sense pin | -2 | 2 | µA | ||
VSNS,CL1 | PROG = Float | VTMR = 0 V. VGATE = 5 V. VD = 0 V, VSNS ↑, measure when IGATE = 0; | 24 | 25 | 26 | mV |
PROG = VEE | 38 | 40 | 42 | mV | ||
VSNS,FST | PROG = FLOAT | VTMR = 0 V. VGATE = 5 V. VD = 0 V, VSNS ↑,measure when IGATE> 100 mA | 45 | 50 | 55 | mV |
PROG = VEE | 72 | 80 | 88 | mV | ||
RPROG = 78.7kΩ | 110 | 120 | 130 | mV | ||
RPROG = 162 kΩ | 68 | 75 | 82 | mV | ||
VSNS,CL2 | Fold Back Current Limit | VTMR = 0 V, VGATE = 5 V, VD = 5 V, VSNS ↑, measure when IGATE = 0; | 2.25 | 3 | 3.75 | mV |
VSNS,FST2 | Fast Trip during start-up | VTMR = 0 V, VGATE = 5 V, VD = 5 V, VSNS ↑, Measure when IGATE> 100 mA | 6 | 9 | 12 | mV |
PROG – Programing Pin to Set Current Limit (CL) and Fast Trip | ||||||
iPROG | PROG pin current | 7.9 | 10.1 | 12 | µA | |
VPROG,LOW | Prog pin voltage | Threshold on VPROG, where the fast trip setting changes from 80mV to 120mV. | 0.48 | V | ||
VPROG,MID | Prog pin voltage | Threshold on VPROG, where the current limit setting changes from 25mV to 40mV. | 0.94 | 1.23 | 1.51 | V |
VPROG,High | Prog pin voltage | Threshold on VPROG, where the fast trip setting changes from 80mV to 120mV. | 2.4 | V | ||
GATE – Gate Drive for Main Hot Swap FET | ||||||
V(VCC-GATE) | Output gate voltage | V(SNS) = 0 V | 1 | V | ||
I(GATE,SRS,NORM) | Sourcing Current during normal operation. | V(TMR) = 0 V. V(GATE) = 8 V. VD = 0 V, V(SNS) = 0 V | 250 | 400 | µA | |
I(GATE,SRS,START) | Sourcing Current during star-up | V(TMR) = 0 V. V(GATE) = 5 V. VD = 0 V, V(SNS) = 0 V | 15 | 20 | 25 | µA |
I(GATE,wkpd) | Weak pull down current | V(SNS) = 0 V. VUVEN = 0 V | 3 | 5 | 7 | mA |
I(GATE,FST) | Fast Pull down current with 10mV overdrive | 0.4 | 1 | 1.5 | A | |
GATE2 – Gate Drive for Auxiliary Hot Swap FET | ||||||
V(VCC-GATE2) | Output gate voltage | V(SNS) = 0 V | 1 | V | ||
I(GATE2,wkpd) | weak pull down | VGATE = 0 V | 5 | mA | ||
I(GATE2,SRC) | Sourcing Current | 50 | µA | |||
IGATE2,FST | Fast Pull down current with 10 mV overdrive | 0.4 | 1 | 1.5 | A | |
VGATE,TH | Threshold on VGATE when GATE2 turns on | Raise VGATE, measure when VGATE2 comes up. | 6.25 | 7.25 | 8 | V |
VGATE,TH,hyst | Hysteresis of threshold on VGATE when GATE2 turns on | hysteresis | 0.5 | V | ||
D – Drain Sense | ||||||
R(D,INT) | Resistance from the drain pin to GND. | 28.5 | 30 | 31.5 | kΩ | |
V(D,CL_SW) | Voltage on drain that switches between two current limits | V(TMR) = 0 V, V(GATE) = 5 V, V(SNS) = 20 mV, D↑, measure V when I(GATE) = 0 | 1.46 | 1.5 | 1.54 | V |
V(D,TMR_SW) | Voltage on drain that switches the VTMR threshold. | V(TMR) = 1 V, V(GATE) = 5 V, V(SNS) = 20 mV, D↑, measure V when I(GATE) = 0 | 0.73 | 0.75 | 0.77 | V |
V(D,TMR_SW,hyst) | hysteresis for V(D,TMR,SW) | hysteresis | 75 | mV | ||
SS (Soft Start) | ||||||
I(SS,PD) | Pull down current when not in inrush | VSS = 5 V | 100 | mA | ||
R(SS,GATE) | Resistance between GATE and SS in the start-up phase | 80 | Ω | |||
Vref/PG | ||||||
VVref/PG | Reference output | 0 < IVref/PG< 800 µA | 4 | 4.9 | 5.5 | V |
VGATE2,PG | Raise GATE2 until Vref/PG goes high | 6.5 | 7.25 | 8 | V | |
IVref/PG | VVref/PG SC current | Vref/PG ON, VVref/PG (shorted) | 2 | mA | ||
OTSD (Over Temperature Shut Down) | ||||||
TSD | Shutdown temperature | Temp Rising | 135 | 155 | 175 | °C |
TSD,hyst | Shutdown temperature Hysteresis | 8 | °C |