TPS23521
-10-V to -80-V hot swap controller with dual current limit and dual gate drive
TPS23521
- –10-V to –80-V DC Operation, –200-V Absolute Maximum
- Soft Start Cap Disconnect
- Dual Hot Swap Gate Drive
- 400-µA Gate Sourcing Current
- Dual Current Limit (based on VDS)
- 25 mV ±4% When Low VDS
- 3 mV ±25% When High VDS
- Programmable UV(±1.5%) and OV (±2%)
- Programmable Hysteresis (±11%)
- Retries After Time Out
- 16-Pin TSSOP
The TPS23521 is a high performance hot swap that enables high power telecom systems to comply with stringent transient requirements. The 200-V absolute maximum rating makes it easier to survive lightning surge tests (IEC61000-4-5). The soft start cap disconnect allows for the use of smaller hot swap FETs by limiting the inrush current, without hurting the transient response. The dual hot swap gate driver saves space and BOM cost in high power applications that require multiple hot swap FETs.The 400-µA sourcing current allows fast recovery, which helps to avoid system resets during lightning surge tests. The dual current limit makes it easier to pass brown outs and input steps such as required by the ATIS 0600315.2013. Finally, it offers accurate undervoltage and overvoltage protection with programmable thresholds and hysteresis.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS23521: –48-V High Performance Hot Swap Controller datasheet (Rev. A) | PDF | HTML | 06 Dec 2017 |
Application note | Output Voltage Clamping Using TPS23521 to Meet NEBS Compliance | PDF | HTML | 03 Sep 2024 | |
Application note | Protecting Radio, Baseband and Active Antenna Systems with TPS2352x Hot Swaps | 28 Jun 2018 | ||
EVM User's guide | TPS23521EVM-001 Evaluation Module (EVM) | 28 Aug 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.