TPS23525
- –10-V to –80-V DC Operation, –200-V Absolute Maximum
- Soft Start Cap Disconnect
- 400-µA Gate Sourcing Current
- Dual Current Limit (based on VDS)
- 25 mV ±4% When Low VDS
- 3 mV ±25% When High VDS
- Programmable UV(±1.5%) and OV (±2%)
- Programmable Hysteresis (±11%)
- Integrated Dual OR-ing Controller
- Regulation: 25 mV ±15 mV
- Fast Turn off: –6 mV ±4 mV
- Retries After Time Out
- 16-Pin TSSOP
The TPS23525 is an integrated hot swap and dual OR-ing controller that enables high power telecom systems to comply with stringent transient requirements. The 200-V absolute maximum rating makes it easier to survive lightning surge tests (IEC61000-4-5). The soft start cap disconnect allows for the use of smaller hot swap FETs by limiting the inrush current, without hurting the transient response. The 400-µA sourcing current allows fast recovery, which helps to avoid system resets during lightning surge tests. The dual current limit makes it easier to pass brown outs and input steps such as required by the ATIS 0600315.2013. Finally, it offers accurate undervoltage and overvoltage protection with programmable thresholds and hysteresis.
The TPS23525 integrates a dual OR-ing controller, making it ideal for –48-V systems fed by two redundant supplies.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS23525: –48-V Hot Swap and Dual OR-ing Controller datasheet (Rev. B) | PDF | HTML | 30 Nov 2017 |
Application note | Basics of Power Switches (Rev. A) | PDF | HTML | 26 Apr 2019 | |
Application note | Protecting Radio, Baseband and Active Antenna Systems with TPS2352x Hot Swaps | 28 Jun 2018 | ||
EVM User's guide | TPS23525EVM-815 Evaluation Module | 10 Oct 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS23525EVM-815 — TPS23525EVM-815 Evaluation Module for High Powered Negative Voltage Applications
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.