SLUSCD1C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
To maintain PSE power, the AMPS_CTL output generates voltage pulses. This is translated into current pulses by connecting a resistor between AMPS_CTL and VSS. These pulses are automatically generated as long as the current through the RTN-to-VSS path is not high enough (< ~28 mA). Typical resistor value of 1.3 kΩ is recommended, in applications where the load current may go below ~20 mA and the PSE power has to be maintained.
If a Type 3 or 4 PSE is detected, the MPS_DUTY input can be used to select one out of three duty-cycles (5.4%, 8.1%, 12.5%). The selection is based on various system parameters, which include the amount of bulk capacitance, the input cable impedance and the type of input bridge. Also, inserting a blocking diode (or MOSFET) between the bulk capacitor and the TPS2373 allows the selection of a shorter MPS duty-cycle.Table 4 should be used to select a proper MPS Duty Cycle.
PSE Type | MPS_DUTY | MPS Duty-Cycle |
---|---|---|
1,2 | - | 26% |
3,4 | Short to VSS | 12.5% |
3,4 | Resistance (60.4K typ.) to VSS | 8.1% |
3,4 | Open | 5.4% |
Expected PoE PD System Conditions | MPS_DUTY Selection | ||||
---|---|---|---|---|---|
CBULK
Blocking Diode |
CBULK | Cable Length | MPS
Duty-cycle |
Pin Termination | IMPS (mA) |
Yes | Any | 0 -100m | 5.4% or longer | Open | 18.5 |
No | ≤ 60 µF | 8.1% or longer | 60 kΩ to VSS | 18.5 | |
No | > 60 µF, ≤ 120 µF | 12.5% | Short to VSS | 18.5 | |
No | ≤ 120 µF | 5.4% or longer(1) | Open | 18.5 | |
No | > 120 µF, ≤ 300 µF | 8.1% or longer (1) | 60 kΩ to VSS | 18.5 |