SLUSCD1C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DETECTION (DEN) | |||||||
Bias current | DEN open, VVDD = 10.1 V, Measure ISUPPLY(VDD, RTN, DEN), Not in mark | 3 | 4.8 | 14 | µA | ||
DEN leakage current | VDEN = VVDD = 57 V | 0.5 | 5 | µA | |||
Detection current | Measure ISUPPLY(VDD, RTN, DEN), VVDD = 1.4 V | 53.8 | 56.5 | 58.3 | µA | ||
Measure ISUPPLY(VDD, RTN, DEN), VVDD = 10.1 V, Not in mark | 395 | 410 | 417 | ||||
VPD_DIS | Disable threshold | DEN falling | 3 | 3.7 | 5 | V | |
Hysteresis | 75 | 150 | 250 | mV | |||
AUXILIARY POWER DETECTION (APD) | |||||||
VAPDEN | Voltage threshold | VAPD rising, measure to VRTN | 1.38 | 1.82 | V | ||
VAPDH | Hysteresis, measure to VRTN | 0.055 | 0.09 | 0.145 | |||
Pulldown resistance | V(APD–RTN) = 5 V, measure RAPD | 2.8 | MΩ | ||||
CLASSIFICATION (CLS) | |||||||
ICLS | Classification A,B signature current | 13 V ≤ VVDD ≤ 21 V, Measure IVDD + IDEN + IRTN | |||||
RCLSA or RCLSB = 1210 Ω | 2.1 | 2.5 | 2.9 | mA | |||
RCLSA or RCLSB = 249 Ω | 9.9 | 10.6 | 11.2 | ||||
RCLSA or RCLSB = 140 Ω | 17.6 | 18.6 | 19.4 | ||||
RCLSA or RCLSB = 90.9 Ω | 26.5 | 27.9 | 29.3 | ||||
RCLSA or RCLSB = 63.4 Ω | 38 | 39.9 | 42 | ||||
VCL_ON | Class lower threshold | VVDD rising, ICLS ↑ | 11.9 | 12.5 | 13 | V | |
VCL_H | Hysteresis | 1.4 | 1.6 | 1.7 | |||
VCU_ON | Class upper threshold | VVDD rising, ICLS↓ | 21 | 22 | 23 | V | |
VCU_H | Hysteresis | 0.5 | 0.78 | 0.9 | |||
VMSR | Mark reset threshold | VVDD falling | 3 | 3.9 | 5 | V | |
Mark state resistance | 2-point measurement at 5 V and 10.1 V | 6 | 10 | 12 | kΩ | ||
Leakage current | VVDD = 57 V, VCLS = 0 V, measure ICLS | 1 | µA | ||||
tLCF_PD | Long first class event timing | Class 1st event time duration for new MPS | 76 | 81.5 | 86 | ms | |
PASS DEVICE (RTN) | |||||||
rDS(on) | On resistance | TPS2373-3 | 0.3 | 0.55 | Ω | ||
TPS2373-4 | 0.1 | 0.2 | |||||
Input bias current | VVDD = VRTN = 30 V, measure IRTN | 50 | µA | ||||
RTN leakage current | VVDD = VRTN = 100 V, VDEN = VVSS , measure IRTN | 80 | |||||
Current limit | VRTN = 1.5 V | TPS2373-3 | 1.55 | 1.85 | 2.2 | A | |
VRTN = 1.5 V | TPS2373-4 | 1.9 | 2.2 | 2.5 | |||
Inrush current limit | VRTN = 2 V,
VVDD: 20 V → 48 V |
TPS2373-3 | 165 | 200 | 237 | mA | |
VRTN = 2 V,
VVDD: 20 V → 48 V |
TPS2373-4 | 275 | 335 | 395 | |||
Inrush termination | Percentage of inrush current | 65% | 90% | 99% | |||
tINR_DEL | Inrush delay | 78 | 81.5 | 87 | ms | ||
Foldback threshold | VRTN rising | 12.5 | 14.5 | 15.5 | V | ||
Foldback deglitch time | VRTN rising to when current limit changes to inrush current limit | 1.35 | 1.65 | 1.95 | ms | ||
POWER GOOD (PG) | |||||||
Output low voltage | Measure VPG – VRTN, IPG = 2 mA, VRTN = 2 V, VDD: 20 V → 48 V | 0.27 | 0.5 | V | |||
Leakage current | VPG = 57 V, VRTN = 0 V | 10 | μA | ||||
VPG = 10 V, VRTN = 0 V | 1 | ||||||
PSE TYPE INDICATION (TPL, TPH,BT) | |||||||
VTPL | Output low voltage | ITPL = 2 mA, after 2-, 3- or 5-event classification, startup has completed,
VRTN = 0 V |
0.27 | 0.5 | V | ||
VTPH | Output low voltage | ITPH = 2 mA, after 4- or 5-event classification, startup has completed, VRTN = 0 V | 0.27 | 0.5 | |||
VBT | Output low voltage | IBT = 2 mA, after IEEE802.3bt classification, startup has completed, VRTN = 0 V | 0.27 | 0.5 | |||
Leakage current | VTPL or VTPH or VBT = 7 V, VRTN = 0 V | 1 | µA | ||||
tTPLHBT | TPL, TPH, BT delay | From VC_IN high with PG open during startup to TPH and/or TPL and/or BT active | 20 | 24 | 28 | ms | |
UVLO | |||||||
VUVLO_R | UVLO rising threshold | VVDD rising | 36.3 | 38.1 | 40 | V | |
VUVLO_F | UVLO falling threshold | VVDD falling | 30.5 | 32 | 33.6 | ||
VUVLO_H | UVLO hysteresis | 6.1 | V | ||||
BIAS CURRENT | |||||||
Operating current | 40 V ≤ VVDD ≤ 57 V, startup has completed | 550 | 800 | µA | |||
STARTUP | |||||||
VVCO_UV | VC_OUT undervoltage falling threshold | VVC_OUT-RTN falling | 6.45 | 6.9 | 7.35 | V | |
VVC_OUT-RTN falling, UVLO_SEL connected to RTN | 3.45 | 3.9 | 4.25 | ||||
VVCO_UV_H | VC_OUT undervoltage hysteresis | 0.42 | |||||
UVLO_SEL connected to RTN | 0.046 | ||||||
IVCOUT | Startup current source | VAPD-RTN = 2.5 V | |||||
VVDD ≥ 28 V, VVC_OUT-RTN = 13.6 V | 21.5 | 26 | 29 | mA | |||
VVDD ≥ 10 V, VVC_OUT-RTN = 7 V | 8 | 12.5 | 19 | ||||
VVDD ≥ 8 V, VVC_OUT-RTN = 6.5 V | 3.9 | 6.3 | 9.7 | ||||
VVC_ST | VC_OUT startup voltage | Measure VVC_OUT during startup,
IVC_OUT = 0 mA |
13.8 | 15 | V | ||
Measure VVC_OUT during startup,
IVC_OUT = 22 mA |
13.5 | 15 | V | ||||
VUVLO_SE | VC_OUT UVLO select threshold | to RTN | 1.8 | 2.1 | 2.3 | V | |
UVLO_SEL pullup current | 14 | 20 | 25 | µA | |||
VVCIN_ON | VC_IN rising threshold to turn on the VC switch | to RTN | 8 | 8.5 | 9 | V | |
rVC | VC switch on resistance | VAPD-RTN = 2.5 V | |||||
VVDD ≥ 28 V, VVC_IN-RTN = 10 V | 13.3 | Ω | |||||
VVDD ≥ 20 V, VVC_IN-RTN = 10 V | 15.5 | ||||||
tSTUP_OFF | Startup current source turn off delay and TPH, TPL, BT turn on delay | From when the VC switch turns on | 20 | 24 | 28 | ms | |
tSTUP_OUT | Startup current source time out | From startup source turn on to turn off | 47.5 | 50 | 53 | ms | |
MPS | |||||||
MPS DC supply current | Startup has completed, IRTN = 0 mA | 0.8 | mA | ||||
AMPS_CTL pulsed voltage | Startup has completed, IRTN < 20 mA,
RMPS = 1 KΩ to 12 kΩ |
23.1 | 24 | 24.9 | V | ||
Automatic MPS falling current threshold | Startup has completed, IRTN threshold to generate AMPS_CTL pulses | 18 | 28 | 38 | mA | ||
Hysteresis on RTN current | 1 | ||||||
MPS pulsed mode duty cycle for Type 1-2 PSE | MPS pulsed current duty cycle | 25.8% | 26.1% | 26.4% | |||
MPS pulsed current ON time | 76 | 81.5 | 87 | ms | |||
MPS pulsed current OFF time | 230 | 250 | |||||
MPS pulsed mode duty cycle for Type 3-4 PSE | MPS pulsed current duty cycle,
RMPS_DUTY > 230 kΩ |
5.2% | 5.43% | 5.6% | |||
MPS pulsed current ON time,
RMPS_DUTY > 230 kΩ |
14.5 | 15.0 | 15.7 | ms | |||
MPS pulsed current duty cycle,
RMPS_DUTY < 8 kΩ |
12.3% | 12.5% | 12.7% | ||||
MPS pulsed current ON time,
RMPS_DUTY < 8 kΩ |
36 | 37.5 | 39 | ms | |||
MPS pulsed current duty cycle,
43 kΩ < RMPS_DUTY < 77 kΩ |
7.9% | 8.1% | 8.3% | ||||
MPS pulsed current ON time,
43 kΩ < RMPS_DUTY < 77 kΩ |
22.2 | 23.1 | 24 | ms | |||
MPS pulsed current OFF time, RMPS_DUTY from 0 Ω to open circuit | 250 | 263.5 | 277 | ms | |||
MPS_DUTY pullup current | 14 | 17 | 20 | µA | |||
THERMAL SHUTDOWN | |||||||
Shutdown | TJ↑ | 140 | 158 | °C | |||
Hysteresis (1) | 20 | °C |