SLVSDW2B December   2018  – November 2020 TPS23755
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: DC-DC Controller Section
    6. 6.6 Electrical Characteristics: PoE and Control
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  CLS Classification
      2. 7.3.2  DEN Detection and Enable
      3. 7.3.3  Internal Pass MOSFET
      4. 7.3.4  DC-DC Controller Features
        1. 7.3.4.1 VCC, VB and Advanced PWM Startup
        2. 7.3.4.2 CS, Current Slope Compensation and Blanking
        3. 7.3.4.3 COMP, FB, CP and Opto-less Feedback
        4. 7.3.4.4 FRS Frequency Setting and Synchronization
        5. 7.3.4.5 Frequency Dithering for Spread Spectrum Applications
        6. 7.3.4.6 SST and Soft-Start of the Switcher
        7. 7.3.4.7 AUX_V, AUX_D and Secondary Adapter Or'ing
      5. 7.3.5  Internal Switching FET - DRAIN, RSNS, SRF and SRR
      6. 7.3.6  VPD Supply Voltage
      7. 7.3.7  VDD Supply Voltage
      8. 7.3.8  GND
      9. 7.3.9  VSS
      10. 7.3.10 Exposed Thermal PAD
    4. 7.4 Device Functional Modes
      1. 7.4.1 PoE Overview
      2. 7.4.2 Threshold Voltages
      3. 7.4.3 PoE Start-Up Sequence
      4. 7.4.4 Detection
      5. 7.4.5 Hardware Classification
      6. 7.4.6 Maintain Power Signature (MPS)
      7. 7.4.7 Start-Up and Converter Operation
      8. 7.4.8 PD Self-Protection
      9. 7.4.9 Adapter ORing
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Input Bridges and Schottky Diodes
        2. 8.2.2.2  Protection, D1
        3. 8.2.2.3  Capacitor, C1
        4. 8.2.2.4  Detection Resistor, RDEN
        5. 8.2.2.5  Classification Resistor, RCLS
        6. 8.2.2.6  Bulk Capacitance, CBULK
        7. 8.2.2.7  Output Voltage Feedback Divider, RAUX, R1,R2
        8. 8.2.2.8  Setting Frequency, RFRS
        9. 8.2.2.9  Frequency Dithering, RDTR and CDTR
        10. 8.2.2.10 Bias Voltage, CVB and DVB
        11. 8.2.2.11 Transformer design, T1
        12. 8.2.2.12 Current Sense Resistor, RCS
        13. 8.2.2.13 Current Slope Compensation, RS
        14. 8.2.2.14 Bias Supply Requirements, CCC, DCC
        15. 8.2.2.15 Switching Transformer Considerations, RVCC and CCC2
        16. 8.2.2.16 Primary FET Clamping, RCL, CCL, and DCL
        17. 8.2.2.17 Converter Output Capacitance, COUT
        18. 8.2.2.18 Secondary Output Diode Rectifier, DOUT
        19. 8.2.2.19 Slew rate control, RSRF and RSRR
        20. 8.2.2.20 Shutdown at Low Temperatures, DVDD and CVDD
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related documentation
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • RJJ|23
Thermal pad, mechanical data (Package|Pins)
Orderable Information

CS, Current Slope Compensation and Blanking

The current-sense input for the DC-DC converter should be connected to the high side of the current-sense resistor of the switching MOSFET. The current-limit threshold, VCSMAX, defines the voltage on CS above which the switching FET ON-time is terminated regardless of the voltage on COMP output.

Routing between the current-sense resistor and the CS pin must be short to minimize cross-talk from noisy traces such as DRAIN and CP, and to a lower degree to SRR and SRF.

Current-mode control requires addition of a compensation ramp to the sensed inductor (flyback transformer) current for stability at duty cycles near and over 50%. The TPS23755 has a maximum duty cycle limit of 78.5%, permitting the design of wide input-range flyback converters with a lower voltage stress on the output rectifiers. While the maximum duty cycle is 78.5%, converters may be designed that run at duty cycles well below this for a narrower, 36-V to 57-V range. The TPS23755 provides a fixed internal compensation ramp that suffices for most applications. RS (see Figure 7-2) may be used if the internally provided slope compensation is not enough. It works with ramp current (IPK = ISL-EX, approximately 40 μA) that flows out of the CS pin when the MOSFET is on. The IPK specification does not include the approximately 5-μA fixed current that flows out of the CS pin.

Most current-mode control papers and application notes define the slope values in terms of VPP/TS (peak ramp voltage / switching period); however, Electrical Characteristics: DC-DC Controller Section specifies the slope peak (VSLOPE) based on the maximum duty cycle. Assuming that the desired slope, VSLOPE-D (in mV/period), is based on the full period, compute RS per Equation 1 where VSLOPE, DMAX, and ISL-EX are from Electrical Characteristics: DC-DC Controller Section with voltages in mV, current in μA, and the duty cycle is unitless (for example, DMAX = 0.78).

Equation 1. GUID-537B88DF-9904-4EB7-BF71-3DA9A3C51CDF-low.gif
GUID-C564A3E6-5FE1-47C2-96A4-1439E859D9CB-low.gifFigure 7-2 Additional Slope Compensation

Blanking provides an interval between the FET gate drive going high and the current comparator on CS actively monitoring the input. This delay allows the normal turnon current transient (spike) to subside before the comparator is active, preventing undesired short duty cycles and premature current limiting.

The TPS23755 blanker timing is precise enough that the traditional R-C filters on CS can be eliminated. This avoids current-sense waveform distortion, which tends to get worse at light output loads. There may be some situations or designers that prefer an R-C approach, for example if the presence of RS causes increased noise, due to adjacent noisy signals, to appear at CS pin. The TPS23755 provides a pulldown on CS (approximately 400 Ω) during the GATE OFF-time to improve sensing when an R-C filter must be used, by reducing cycle-to-cycle carry-over voltage on CS.