SLVSC87C October 2013 – December 2018 TPS24750 , TPS24751
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Input voltage | DRAIN, EN, FLTb(2), GATE, OUT, PGb(2), SENSE, SET(2), VCC | –0.3 | 30 | V | ||
OV | –0.3 | 20 | ||||
PROG(2) | –0.3 | 3.6 | ||||
[SET, SENSE] to VCC | –0.3 | 0.3 | ||||
IMON, TIMER | –0.3 | 5 | ||||
Sink current | FLTb, PGb | 5 | mA | |||
Source current | PROG | Internally limited | ||||
IMON | 5 | mA | ||||
TJ | Maximum junction temperature | 150 | °C | |||
TSTG | Storage temperature | –65 | 150 | °C |