TPS24751
- 2.5 V to 18 V Bus Operation
- Continuous Current up to 12 A
- Integrated MOSFET with RDS(on) of 3 mΩ (Typical)
- Programmable Current Limit
- Programmable FET SOA Protection
- High ILimit Accuracy from 10 mA to 12 A
- Programmable Fault Timer
- Fast Breaker for Short-Circuit Protection
- Programmable VOUT Slew Rate, UV and OV
- Power-Good and Fault Outputs
- Analog Load Current Monitor
- Thermal Shutdown
- UL 2367 Recognized – File No. E339631
The TPS2475x provide highly integrated load protection for 2.5 V to 18 V applications. The devices integrate a hot swap controller and a power MOSFET in a single package for small form factor applications. These devices protect source, load and internal MOSFET from potentially damaging events. During startup, load current and MOSFET power dissipation are limited to user-selected values. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source.
Programmable FET SOA protection ensures the internal MOSFET operates within its safe operating area (SOA) at all times and the load starts up at a defined ramp rate. This enhances the internal MOSFET performance while improving system reliability. Power good, Fault, and current monitor outputs are provided for system status monitoring and downstream load control.
The devices are available in a 36-pin, 7-mm × 3.5-mm, QFN (RUV) package and fully specified over the –40°C to +125°C operating junction temperature.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS24751EVM-546 — TPS24751EVM-546 2.5 to 18 V Positive Voltage 10A Integrated Hot-Swap Controller
TPS24751EVM-546 features a highly sophisticated hot swap controller with integrated MOSFET with built in SOA protection. The EVM provides the user with convenient test points, connectors, and various indicators for full evaluation of the device. TPS24751 will automatically retry while TPS24750 will (...)
TPS24751 Unencrypted PSpice Transient Model Package (Rev. A)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RUV) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.