SLVS503F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
R5 is intended to suppress high-frequency oscillations; a resistor of 10 Ω will serve for most applications but if Q1 has a CISS below 200 pF, then use 33 Ω. Applications with larger MOSFETs and short wiring may not require R5. CIN is a bypass capacitor to help with control of transient voltages, unit emissions, and local supply noise while in the disabled state. Where acceptable, TI recommends a value in the range of 0.001 µF to 0.1 µF.