Home Power management Power protection switches & controllers Hot-swap controllers

TPS2490

ACTIVE

9-V to 80-V hot swap controller with power limiting and latch off

Product details

Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 9 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 9 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Programmable Power Limiting and Current Limiting for Complete Safe Operating Area (SOA) Protection
  • Wide Operating Range: 9 V to 80 V
  • Latched Operation (TPS2490) and Automatic Retry (TPS2491)
  • High-Side Drive for Low-RDS(on) External N-channel MOSFET
  • Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
  • Power Good Open-Drain Output for Downstream DC/DC Coordination
  • Enable Can Be Used as a Programmable Undervoltage Lockout or Logic Control
  • Small, Space-Saving 10-pin VSSOP Package
  • Calculator Tool Available (TPS2490/91 Design-in Calculator, SLVC033)
  • Programmable Power Limiting and Current Limiting for Complete Safe Operating Area (SOA) Protection
  • Wide Operating Range: 9 V to 80 V
  • Latched Operation (TPS2490) and Automatic Retry (TPS2491)
  • High-Side Drive for Low-RDS(on) External N-channel MOSFET
  • Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
  • Power Good Open-Drain Output for Downstream DC/DC Coordination
  • Enable Can Be Used as a Programmable Undervoltage Lockout or Logic Control
  • Small, Space-Saving 10-pin VSSOP Package
  • Calculator Tool Available (TPS2490/91 Design-in Calculator, SLVC033)

The TPS249x are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection. These devices are available in a small, space-saving 10-pin VSSOP package and significantly reduce the number of external devices, saving precious board space. The TPS249x is supported by application notes, an evaluation module, and a design tool.

The TPS249x are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection. These devices are available in a small, space-saving 10-pin VSSOP package and significantly reduce the number of external devices, saving precious board space. The TPS249x is supported by application notes, an evaluation module, and a design tool.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM5069 ACTIVE 9-V to 80-V hot swap controller with power limiting This product is an overall improved device to use in new designs.
TPS1663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting Need a smaller solution? This device offers an integrated FET to reduce the solution size for 24V/6A applications.
TPS2660 ACTIVE 4.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/2A applications.
TPS2663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection Need a smaller solution? This device offers integrated back-to-back FETs to reduce the solution size for 24V/6A applications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS249x Positive High-Voltage Power-Limiting Hot Swap Controller datasheet (Rev. F) PDF | HTML 04 Feb 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Surge Stopping and Reverse Voltage Protection with the LM5069 11 Apr 2013
EVM User's guide TPS2490, TPS2491, +48 V Hot Swap Power Manager Evaluation Module (Rev. A) 12 Jun 2007
Application note Hotswap Design Using TPS2490/91 and MOSFET Transient Thermal Response 21 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2490EVM-001 — TPS2490 Evaluation Module

The +48-V Hot Swap Power Manager Evaluation Module (EVM) is a two-board platform that enables designers to rapidly learn about and evaluate the performance of the TPS2490 or TPS2491. Texas Instruments (TI) TPS2490 and TPS2491 +48-V Hot Swap Power Manager integrated circuits (ICs) ensure the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS2490 TINA-TI Transient Reference Design (ILIM_PLIM)

SLVM345.TSC (99 KB) - TINA-TI Reference Design
Simulation model

TPS2490 TINA-TI Transient Reference Design (Latched)

SLVM344.TSC (139 KB) - TINA-TI Reference Design
Simulation model

TPS2490 TINA-TI Transient Spice Model

SLVM346.ZIP (26 KB) - TINA-TI Spice Model
Simulation model

TPS2490 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM246B.ZIP (85 KB) - PSpice Model
Calculation tool

TPS2480-81-90-91-92-93_CALC TPS249x8x Design Calculator Rev B

Simply enter the input voltage, the output current, the output capacitance, and other application specifications into this spreadsheet calculator and the values of the required external components for TPS2480, TPS2481, TPS2490, TPS2491, TPS2492 or TPS2493, such as the sense resistance, the Timer (...)
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos