SLVS503F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
shows the schematic used to implement the requirements described in the previous section. In addition, Table 2 provides the final component values that were used to meet the design requirements for a 24-V, 10-A hot swap design. The Application Curves are based on the component values in Table 2.
COMPONENT | VALUE |
---|---|
RSNS | 4 mΩ |
R1 | 124 kΩ |
R2 | 10 kΩ |
R3 | 41.2 kΩ |
R4 | 4.64 kΩ |
Q1 | CSD19532KTT |
Z1 | SMBJ30A-13-F |
CTIMER | 33 nF |