SLVS503F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS249x has a relatively well-regulated gate voltage of 12 V to 16 V, even with low-supply voltages. A small clamp Zener from gate to source of Q1, such as a BZX84C7V5, is recommended if VGS of Q1 is rated below this range.