SLVS503F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VCC, SENSE, EN | –0.3 | 100 | V |
OUT(2) | –1 | 100 | V | |
PROG | –0.3 | 6 | V | |
Output voltage | GATE, PG | –0.3 | 100 | V |
TIMER, VREF | –0.3 | 6 | V | |
Sink current | PG | 10 | mA | |
PROG | 2 | mA | ||
Source current | VREF | 0 | 2 | mA |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |