SLVS503F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS249x devices provide all the features needed for a positive hot swap controller. These features include:
The TPS249x devices feature superior power-limiting MOSFET protection that allows independent control of current limit (to set maximum full-load current), power limit (to control junction temperature rise), and overload time (to control case temperature rise).
The typical application circuit, and oscilloscope plots of Figure 13 through Figure 17 demonstrate many of the functions described Device Functional Modes.