SLVS503F November 2003 – February 2020 TPS2490 , TPS2491
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Monitors the voltage at the drain of Q1, and the downstream side of RS providing the constant power limit engine with feedback of both Q1 current (ID) and voltage (VDS). Voltage is determined by the difference between SENSE and OUT, while the current analog is the difference between VCC and SENSE. The constant power engine uses VDS to compute the allowed ID and is clamped to 50 mV, acting like a traditional current limit at low VDS. The current limit is set by Equation 1:
Design the connections to SENSE to minimize RS voltage sensing errors. Don't drive SENSE to a large voltage difference from VCC because it is internally clamped to VCC. The current limit function can be disabled by connecting SENSE to VCC.