SLVSCC8A May 2014 – December 2014 TPS2513A-Q1 , TPS2514A-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range | IN | –0.3 | 7 | V | |
DP1, DP2 output voltage, DM1, DM2 output voltage | –0.3 | 5.8 | |||
DP1, DP2 input voltage, DM1, DM2 input voltage | –0.3 | 5.8 | |||
Continuous output sink current | DP1, DP2 input current, DM1, DM2 input current | 35 | mA | ||
Continuous output source current | DP1, DP2 output current, DM1, DM2 output current | 35 | mA | ||
Operating Junction Temperature, TJ | –40 | 125 | °C | ||
Storage temperature range, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage of IN | 4.5 | 5.5 | V |
V(DP1) | DP1 data line input voltage | 0 | 5.5 | V |
V(DM1) | DM1 data line input voltage | 0 | 5.5 | V |
I(DP1) | Continuous sink or source current | ±10 | mA | |
I(DM1) | Continuous sink or source current | ±10 | mA | |
VDP2 | DP2 data line input voltage | 0 | 5.5 | V |
V(DM2) | DM2 data line input voltage | 0 | 5.5 | V |
I(DP2) | Continuous sink or source current | ±10 | mA | |
I(DM2) | Continuous sink or source current | ±10 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | DBV (6 PINS) | UNITS | |
---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 179.9 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 117.5 | |
RθJB | Junction-to-board thermal resistance | 41.9 | |
ψJT | Junction-to-top characterization parameter | 17.2 | |
ψJB | Junction-to-board characterization parameter | 41.5 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
UNDERVOLTAGE LOCKOUT | ||||||
VUVLO | IN rising UVLO threshold voltage | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(1) | 100 | mV | ||||
SUPPLY CURRENT | ||||||
IIN | IN supply current | 4.5 V ≤ V IN ≤ 5.5 V | 155 | 220 | µA | |
BC 1.2 DCP MODE (SHORT MODE) | ||||||
R(DPM_SHORT1) | DP1 and DM1 shorting resistance | VDP1 = 0.8 V, IDM1 = 1 mA | 157 | 200 | Ω | |
R(DCHG_SHORT1) | Resistance between DP1/DM1 and GND | VDP1 = 0.8 V | 350 | 656 | 1150 | kΩ |
V(DPL_TH_DETACH1) | Voltage threshold on DP1 under which the device goes back to divider mode | 310 | 330 | 350 | mV | |
V(DPL_TH_DETACH_HYS1) | Hysteresis(1) | 50 | mV | |||
R(DPM_SHORT2) | DP2 and DM2 shorting resistance | VDP2 = 0.8V, IDM2 = 1 mA | 157 | 200 | Ω | |
R(DCHG_SHORT2) | Resistance between DP2/DM2 and GND | VDP2 = 0.8 V | 350 | 656 | 1150 | kΩ |
V(DPL_TH_DETACH2) | Voltage threshold on DP2 under which the device goes back to divider mode | 310 | 330 | 350 | mV | |
V(DPL_TH_DETACH_HYS2) | Hysteresis(1) | 50 | mV | |||
DIVIDER MODE | ||||||
V(DP1_2.7V) | DP1 output voltage | VIN = 5 V | 2.57 | 2.7 | 2.84 | V |
V(DM1_2.7V) | DM1 output voltage | VIN = 5 V | 2.57 | 2.7 | 2.84 | V |
R(DP1_PAD1) | DP1 output impedance | IDP1 = –5 µA | 24 | 30 | 36 | kΩ |
R(DM1_PAD1) | DM1 output impedance | IDM1 = –5 µA | 24 | 30 | 36 | kΩ |
V(DP2_2.7V) | DP2 output voltage | VIN = 5 V | 2.57 | 2.7 | 2.84 | V |
V(DM2_2.7V) | DM2 output voltage | VIN = 5 V | 2.57 | 2.7 | 2.84 | V |
R(DP2_PAD1) | DP2 output impedance | IDP2 = –5 µA | 24 | 30 | 36 | kΩ |
R(DM2_PAD1) | DM2 output impedance | IDM2 = –5 µA | 24 | 30 | 36 | kΩ |
1.2 V / 1.2 V MODE | ||||||
V(DP1_1.2V) | DP1 output voltage | VIN = 5 V | 1.12 | 1.2 | 1.28 | V |
V(DM1_1.2V) | DM1 output voltage | VIN = 5 V | 1.12 | 1.2 | 1.28 | V |
R(DM1_PAD2) | DP1 output impedance | IDP1 = –5 µA | 80 | 102 | 130 | kΩ |
R(DP1_PAD2) | DM1 output impedance | IDM1 = –5 µA | 80 | 102 | 130 | kΩ |
V(DP2_1.2V) | DP2 output voltage | VIN = 5 V | 1.12 | 1.2 | 1.28 | V |
V(DM2_1.2V) | DM2 output voltage | VIN = 5 V | 1.12 | 1.2 | 1.28 | V |
R(DP2_PAD2) | DP2 output impedance | IDP2 = –5 µA | 80 | 102 | 130 | kΩ |
R(DM2_PAD2) | DM2 output impedance | IDM2 = –5 µA | 80 | 102 | 130 | kΩ |
VIN = 5 V |
VIN = 5 V |
VIN = 5 V |