over operating free-air temperature range unless otherwise noted(1)(2) | | VALUE | UNIT |
---|
| Voltage range on IN, OUT, EN or EN, ILIM, FAULT | –0.3 to 7 | V |
| Voltage range from IN to OUT | –7 to 7 | V |
IOUT | Continuous output current | Internally limited | |
| Continuous total power dissipation | See "Thermal Information Table" | |
| FAULT sink current | 25 | mA |
| ILIM source current | 1 | mA |
TJ | Maximum junction temperature | –40 to 150 | °C |
TSgt | Storage temperature | –65 to 150 | °C |
| Lead temperature 1,6 mm (1/16-inch) from case for 10 seconds | 300 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Voltages are referenced to GND unless otherwise noted.