SLVS736C February 2008 – October 2023 TPS2550 , TPS2551
PRODUCTION DATA
DEVICE | AMBIENT TEMPERATURE(1) | ENABLE | SON (2) (DRV) | SOT23(2) (DBV) | RECOMMENDED MAXIMUM CONTINUOUS LOAD CURRENT |
---|---|---|---|---|---|
TPS2550 | –40°C to 85°C | Active low | TPS2550DRV | TPS2550DBV | 1.1 A |
TPS2551 | Active high | TPS2551DRV | TPS2551DBV | 1.1 A |