SLVS736C February 2008 – October 2023 TPS2550 , TPS2551
PRODUCTION DATA
For this example, use the parameters shown in Table 10-2.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above a minimum current limit | 1000 mA |
Below a maximum current limit | 1250 mA |