Refer to the PDF data sheet for device specific package drawings
The TPS2559-Q1 power-distribution switch is intended for applications where a low resistance, precision current limit switch is required or heavy capacitive loads are encountered. The TPS2559-Q1 provides up to 5.5 A of continuous load current with a precise current limit set by a single resistor to ground. Output current is maintained at a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. During overload events the output current is limited to the level set by R(ILIM). If a persistent overload occurs, the device goes into thermal shutoff to prevent damage to the TPS2559-Q1.
The power-switch rise and fall times are controlled to minimize current surges during turn on or off. The FAULT logic output asserts low during overcurrent or overtemperature conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2559-Q1 | VSON (10) | 3.00mm x 3.00mm |
DATE | REVISION | NOTES |
---|---|---|
December 2015 | * | Initial release. |
Device | Operation Range (V) |
OCP Mode | ICONT. Adj. Range (A) |
RDS(on) (mΩ) | IOS tolerance | Package |
---|---|---|---|---|---|---|
TPS2559-Q1 | 2.5 - 6.5 | Auto Retry | 5.5 | 13 | ±4.7% at 4.7 A | DRC (SON-10) |
TPS2553-Q1 | 2.5 - 6.5 | Auto Retry | 1.2 | 85 (DBV) | ±6.8% at 1.3 A | DBV (SOT-23) |
TPS2556/7-Q1 | 2.5 - 6.5 | Auto Retry | 5 | 22 | ±6.3% at 4.5 A | DRB (SON-8) |
TPS2561A-Q1 (Dual Channels) |
2.5 - 6.5 | Auto Retry | 2.5 | 44 | 2.1 A to 2.5 A | DRC (SON-10) |
TPS25200-Q1 (With OVP protection) |
2.5 - 6.5 (Withstand up to 20V) |
Auto Retry | 2.5 | 60 | ±6.3% at 2.7 A | DRV (SON-6) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1 | Ground connection, connect externally to PowerPAD | |
IN | 2,3,4 | I | Input voltage, connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible |
EN | 5 | I | Enable input, logic high turns on power switch. |
ILIM | 6 | O | External resistor used to set current-limit threshold; recommended. 24.9 kΩ ≤ R(ILIM) ≤ 100 kΩ. |
OUT | 7,8,9 | O | Power-switch output |
FAULT | 10 | O | Active-low open-drain output, asserted during over-current or overtemperature conditions. |
PowerPAD™ | PAD | Internally connected to GND; used to heat-sink the part to the circuit board traces. Connect PowerPAD to GND pin externally. |