SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-1 lists recommended inductor values based on desired switching frequency, fSW. The following equations were used to derive the values in the Buck Calculation and Boost Calculation results tables below.


where
Buck Mode


where

where
Boost Mode


where

where
Buck Operation
Table 9-6 provides the tabulated ΔIL_BUCK(MAX) and ISW_BUCK(MAX) for the conditions below.
| fSW (kHz) |
IOUT (A) |
ΔIL_BUCK(MAX) (A) |
ISW_BUCK(MAX) (A) |
|---|---|---|---|
| 300 | 3.00 | 2.87 | 4.44 |
| 400 | 3.00 | 2.15 | 4.08 |
| 450 | 3.00 | 1.91 | 3.96 |
| 300 | 3.00 | 2.01 | 4.01 |
| 400 | 3.00 | 1.51 | 3.76 |
| 450 | 3.00 | 1.34 | 3.67 |
Boost Operation
Table 9-6 provides the tabulated ΔIL_BOOST(MAX), ISW_BOOST(MAX), suggested GUI IPEAK(BOOST) (MIN) settings for the maximum output power conditions shown below.
If ISW_BOOST(MAX) > IPEAK(BOOST) (MIN) → VBUS dropout likely.
If ISW_BOOST(MAX) < IPEAK(BOOST) (MIN) → VBUS regulates normally.
To be noted, the calculation here uses 21V 3 A instead of 20 V 3.25A because 21 V 3A has bigger inductor peak current.
| fSW (kHz) |
VIN(MIN) (V) |
DBOOST(MAX) | ΔIL_BOOST(MAX) (A) |
ISW_BOOST(MAX) (A) |
GUI (1) IPEAK(BOOST) (A) |
|---|---|---|---|---|---|
| 300 | 5.5 | 0.751 | 2.93 | 13.51 | 12.3 |
| 6 | 0.729 | 3.10 | 12.62 | 12.3 | |
| 6.5 | 0.706 | 3.25 | 11.83 | 12.3 | |
| 7 | 0.683 | 3.39 | 11.16 | 12.3 | |
| 7.5 | 0.661 | 3.52 | 10.61 | 10.8 | |
| 8 | 0.638 | 3.62 | 10.10 | 10.8 | |
| 8.5 | 0.615 | 3.71 | 9.65 | 10.8 | |
| 9 | 0.593 | 3.79 | 9.27 | 9.3 | |
| 400 | 5.5 | 0.751 | 2.20 | 13.15 | 12.3 |
| 6 | 0.729 | 2.33 | 12.24 | 12.3 | |
| 6.5 | 0.706 | 2.44 | 11.42 | 12.3 | |
| 7 | 0.683 | 2.54 | 10.73 | 10.8 | |
| 7.5 | 0.661 | 2.64 | 10.17 | 10.8 | |
| 8 | 0.638 | 2.71 | 9.64 | 10.8 | |
| 8.5 | 0.615 | 2.78 | 9.18 | 9.3 | |
| 9 | 0.593 | 2.84 | 8.79 | 9.3 | |
| 450 | 5.5 | 0.751 | 1.95 | 13.02 | 12.3 |
| 6 | 0.729 | 2.07 | 12.11 | 12.3 | |
| 6.5 | 0.706 | 2.17 | 11.29 | 12.3 | |
| 7 | 0.683 | 2.26 | 10.59 | 10.8 | |
| 7.5 | 0.661 | 2.34 | 10.02 | 10.8 | |
| 8 | 0.638 | 2.41 | 9.49 | 9.3 | |
| 8.5 | 0.615 | 2.47 | 9.03 | 9.3 | |
| 9 | 0.593 | 2.51 | 8.63 | 9.3 |